(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Pulley, Yarding Block

Click this image to zoom it.

Move the mouse over the image to zoom

Pulley, Yarding Block

Standard Unit Price:
SGD 64.98-
Days to Ship :
8 Day(s) or more

Shackle type pulley with a short overall length and open top section.
[Features]
· Contains bearings for smooth rotation.
· Attachable midpoint along the rope due to opening shackle.
[Applications]
· Attaches to ropes for transporting loads.
· Usable extensively in general load handling and transportation work, such as forestry, etc.

Basic Specifications

  • Product Model
    Pulley
  • Number of Wheel
    1
  • Material
    Steel
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Working Load Limit(kg)

Refine by

  • 500
  • 1000
  • 1500
  • 2000
  • Clear
Maximum Rope Diameter(mm)

Refine by

  • 10
  • 12
  • 14
  • 18
  • Clear
Wheel Diameter(mm)

Refine by

  • 75
  • 100
  • 125
  • 150
  • Clear
Dimension (Length)(mm)

Refine by

  • 178
  • 225
  • 285
  • 305
  • 350
  • 365
  • Clear
Dimension (Width)(mm)

Refine by

  • 85
  • 121
  • 145
  • 176
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
500
10
75
178
85
8 Day(s)
SGD 64.98

Part Number : YB75-1
Days to Ship 8 Day(s)
Standard Unit Price SGD 64.98
Quantity 1 pc.

Specificationtitle

  • Working Load Limit(kg)
    500
  • Product Model
    Pulley
  • Maximum Rope Diameter(mm)
    10
  • Wheel Diameter(mm)
    75
  • Dimension (Length)(mm)
    178
  • Dimension (Width)(mm)
    85
  • Dimension (Depth)(mm)
    63
  • Number of Wheel
    1
  • Material
    Steel
  • Trusco Code
    359-9451
  • Mass(g)
    1100
  • Specifications Shackle Wire Diameter(mm)
    12
  • Specifications Sheave Groove Width(mm)
    12
1 pc.
1000
10
100
225
121
8 Day(s)
SGD 82.57

Part Number : YB100-1
Days to Ship 8 Day(s)
Standard Unit Price SGD 82.57
Quantity 1 pc.

Specificationtitle

  • Working Load Limit(kg)
    1000
  • Product Model
    Pulley
  • Maximum Rope Diameter(mm)
    10
  • Wheel Diameter(mm)
    100
  • Dimension (Length)(mm)
    225
  • Dimension (Width)(mm)
    121
  • Dimension (Depth)(mm)
    91
  • Number of Wheel
    1
  • Material
    Steel
  • Trusco Code
    359-9442
  • Mass(g)
    1800
  • Specifications Shackle Wire Diameter(mm)
    12
  • Specifications Sheave Groove Width(mm)
    12
1 pc.
1500
14
125
305
145
18 Day(s)
SGD 122.50

Part Number : YB125X1
Days to Ship 18 Day(s)
Standard Unit Price SGD 122.50
Quantity 1 pc.

Specificationtitle

  • Working Load Limit(kg)
    1500
  • Product Model
    Pulley
  • Maximum Rope Diameter(mm)
    14
  • Wheel Diameter(mm)
    125
  • Dimension (Length)(mm)
    305
  • Dimension (Width)(mm)
    145
  • Dimension (Depth)(mm)
    -
  • Number of Wheel
    1
  • Material
    Steel
  • Trusco Code
    -
  • Mass(g)
    3500
  • Specifications Shackle Wire Diameter(mm)
    15
  • Specifications Sheave Groove Width(mm)
    15
1 pc.
2000
18
150
350
176
38 Day(s)
SGD 173.10

Part Number : YB150X1
Days to Ship 38 Day(s)
Standard Unit Price SGD 173.10
Quantity 1 pc.

Specificationtitle

  • Working Load Limit(kg)
    2000
  • Product Model
    Pulley
  • Maximum Rope Diameter(mm)
    18
  • Wheel Diameter(mm)
    150
  • Dimension (Length)(mm)
    350
  • Dimension (Width)(mm)
    176
  • Dimension (Depth)(mm)
    -
  • Number of Wheel
    1
  • Material
    Steel
  • Trusco Code
    -
  • Mass(g)
    5100
  • Specifications Shackle Wire Diameter(mm)
    19
  • Specifications Sheave Groove Width(mm)
    19
1 pc.
1000
12
100
285
121
18 Day(s)
SGD 123.70

Part Number : YBO100X1
Days to Ship 18 Day(s)
Standard Unit Price SGD 123.70
Quantity 1 pc.

Specificationtitle

  • Working Load Limit(kg)
    1000
  • Product Model
    Pulley
  • Maximum Rope Diameter(mm)
    12
  • Wheel Diameter(mm)
    100
  • Dimension (Length)(mm)
    285
  • Dimension (Width)(mm)
    121
  • Dimension (Depth)(mm)
    -
  • Number of Wheel
    1
  • Material
    Steel
  • Trusco Code
    -
  • Mass(g)
    1900
  • Specifications Shackle Wire Diameter(mm)
    12
  • Specifications Sheave Groove Width(mm)
    12
1 pc.
2000
18
150
365
176
18 Day(s)
SGD 218.10

Part Number : YBO150X1
Days to Ship 18 Day(s)
Standard Unit Price SGD 218.10
Quantity 1 pc.

Specificationtitle

  • Working Load Limit(kg)
    2000
  • Product Model
    Pulley
  • Maximum Rope Diameter(mm)
    18
  • Wheel Diameter(mm)
    150
  • Dimension (Length)(mm)
    365
  • Dimension (Width)(mm)
    176
  • Dimension (Depth)(mm)
    -
  • Number of Wheel
    1
  • Material
    Steel
  • Trusco Code
    -
  • Mass(g)
    6000
  • Specifications Shackle Wire Diameter(mm)
    19
  • Specifications Sheave Groove Width(mm)
    19

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)