(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Padding for Belt Slings

Click this image to zoom it.

Move the mouse over the image to zoom

Padding for Belt Slings

Standard Unit Price:
SGD 16.24-
Days to Ship :
8 Day(s)

[Features]
· A friction-resistant nylon covering.
[Applications]
· Belt protection for safely hanging items with sharp corners or rough surfaces.

Basic Specifications

  • Product Type
    Strengthening Tubes
  • Other
    Option
  • Features
    This is a friction-resistant nylon covering.
  • Intended Use
    A belt for safely hanging things with sharp corners or rough surfaces.
  • Material
    Nylon
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Overall Length(m)

Refine by

  • 0.3
  • 0.4
  • Clear
Type Details

Refine by

  • Cylindrical Type
  • Velcro Type
  • Clear
Pad Dimension Width x Thickness(mm)

Refine by

  • 50X5.5
  • 60X5.5
  • 73X5.5
  • 97X5.5
  • 108X2.1
  • 120X5.5
  • 140X2.1
  • 167X5.5
  • 170X2.1
  • 200X2.1
  • 214X5.5
  • 270X2.1
  • 370X2.1
  • Clear
Compatible Strap Width(mm)

Refine by

  • 25
  • 35
  • 50
  • 75
  • 100
  • 150
  • 200
  • Clear
Trusco Code

Refine by

  • 390-3761
  • 390-3753
  • 390-3745
  • 390-3737
  • 390-3729
  • 390-3711
  • 390-3702
  • 390-3699
  • 390-3681
  • 390-3672
  • 390-3664
  • 390-3656
  • 390-3648
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
0.3
Cylindrical Type
50X5.5
25
390-3648
8 Day(s)
SGD 16.24

Part Number : PWL0250300
Days to Ship 8 Day(s)
Standard Unit Price SGD 16.24
Quantity 1 pc.

Specificationtitle

  • Overall Length(m)
    0.3
  • Product Type
    Strengthening Tubes
  • Other
    Option
  • Type Details
    Cylindrical Type
  • Pad Dimension Width x Thickness(mm)
    50X5.5
  • Compatible Strap Width(mm)
    25
  • Trusco Code
    390-3648
  • Mass(g)
    65
  • Features
    This is a friction-resistant nylon covering.
  • Intended Use
    A belt for safely hanging things with sharp corners or rough surfaces.
  • Material
    Nylon
1 pc.
0.4
Cylindrical Type
60X5.5
35
390-3656
8 Day(s)
SGD 22.70

Part Number : PWL0350400
Days to Ship 8 Day(s)
Standard Unit Price SGD 22.70
Quantity 1 pc.

Specificationtitle

  • Overall Length(m)
    0.4
  • Product Type
    Strengthening Tubes
  • Other
    Option
  • Type Details
    Cylindrical Type
  • Pad Dimension Width x Thickness(mm)
    60X5.5
  • Compatible Strap Width(mm)
    35
  • Trusco Code
    390-3656
  • Mass(g)
    96
  • Features
    This is a friction-resistant nylon covering.
  • Intended Use
    A belt for safely hanging things with sharp corners or rough surfaces.
  • Material
    Nylon
1 pc.
0.4
Cylindrical Type
73X5.5
50
390-3664
8 Day(s)
SGD 28.08

Part Number : PWL0500400
Days to Ship 8 Day(s)
Standard Unit Price SGD 28.08
Quantity 1 pc.

Specificationtitle

  • Overall Length(m)
    0.4
  • Product Type
    Strengthening Tubes
  • Other
    Option
  • Type Details
    Cylindrical Type
  • Pad Dimension Width x Thickness(mm)
    73X5.5
  • Compatible Strap Width(mm)
    50
  • Trusco Code
    390-3664
  • Mass(g)
    121
  • Features
    This is a friction-resistant nylon covering.
  • Intended Use
    A belt for safely hanging things with sharp corners or rough surfaces.
  • Material
    Nylon
1 pc.
0.4
Cylindrical Type
97X5.5
75
390-3672
8 Day(s)
SGD 33.55

Part Number : PWL0750400
Days to Ship 8 Day(s)
Standard Unit Price SGD 33.55
Quantity 1 pc.

Specificationtitle

  • Overall Length(m)
    0.4
  • Product Type
    Strengthening Tubes
  • Other
    Option
  • Type Details
    Cylindrical Type
  • Pad Dimension Width x Thickness(mm)
    97X5.5
  • Compatible Strap Width(mm)
    75
  • Trusco Code
    390-3672
  • Mass(g)
    164
  • Features
    This is a friction-resistant nylon covering.
  • Intended Use
    A belt for safely hanging things with sharp corners or rough surfaces.
  • Material
    Nylon
1 pc.
0.4
Cylindrical Type
120X5.5
100
390-3681
8 Day(s)
SGD 41.03

Part Number : PWL1000400
Days to Ship 8 Day(s)
Standard Unit Price SGD 41.03
Quantity 1 pc.

Specificationtitle

  • Overall Length(m)
    0.4
  • Product Type
    Strengthening Tubes
  • Other
    Option
  • Type Details
    Cylindrical Type
  • Pad Dimension Width x Thickness(mm)
    120X5.5
  • Compatible Strap Width(mm)
    100
  • Trusco Code
    390-3681
  • Mass(g)
    192
  • Features
    This is a friction-resistant nylon covering.
  • Intended Use
    A belt for safely hanging things with sharp corners or rough surfaces.
  • Material
    Nylon
1 pc.
0.4
Cylindrical Type
167X5.5
150
390-3699
8 Day(s)
SGD 54.13

Part Number : PWL1500400
Days to Ship 8 Day(s)
Standard Unit Price SGD 54.13
Quantity 1 pc.

Specificationtitle

  • Overall Length(m)
    0.4
  • Product Type
    Strengthening Tubes
  • Other
    Option
  • Type Details
    Cylindrical Type
  • Pad Dimension Width x Thickness(mm)
    167X5.5
  • Compatible Strap Width(mm)
    150
  • Trusco Code
    390-3699
  • Mass(g)
    288
  • Features
    This is a friction-resistant nylon covering.
  • Intended Use
    A belt for safely hanging things with sharp corners or rough surfaces.
  • Material
    Nylon
1 pc.
0.4
Cylindrical Type
214X5.5
200
390-3702
8 Day(s)
SGD 68.25

Part Number : PWL2000400
Days to Ship 8 Day(s)
Standard Unit Price SGD 68.25
Quantity 1 pc.

Specificationtitle

  • Overall Length(m)
    0.4
  • Product Type
    Strengthening Tubes
  • Other
    Option
  • Type Details
    Cylindrical Type
  • Pad Dimension Width x Thickness(mm)
    214X5.5
  • Compatible Strap Width(mm)
    200
  • Trusco Code
    390-3702
  • Mass(g)
    381
  • Features
    This is a friction-resistant nylon covering.
  • Intended Use
    A belt for safely hanging things with sharp corners or rough surfaces.
  • Material
    Nylon
1 pc.
0.3
Velcro Type
108X2.1
25
390-3711
8 Day(s)
SGD 23.50

Part Number : PXL0250300
Days to Ship 8 Day(s)
Standard Unit Price SGD 23.50
Quantity 1 pc.

Specificationtitle

  • Overall Length(m)
    0.3
  • Product Type
    Strengthening Tubes
  • Other
    Option
  • Type Details
    Velcro Type
  • Pad Dimension Width x Thickness(mm)
    108X2.1
  • Compatible Strap Width(mm)
    25
  • Trusco Code
    390-3711
  • Mass(g)
    49
  • Features
    This is a friction-resistant nylon covering.
  • Intended Use
    A belt for safely hanging things with sharp corners or rough surfaces.
  • Material
    Nylon
1 pc.
0.4
Velcro Type
140X2.1
35
390-3729
8 Day(s)
SGD 29.99

Part Number : PXL0350400
Days to Ship 8 Day(s)
Standard Unit Price SGD 29.99
Quantity 1 pc.

Specificationtitle

  • Overall Length(m)
    0.4
  • Product Type
    Strengthening Tubes
  • Other
    Option
  • Type Details
    Velcro Type
  • Pad Dimension Width x Thickness(mm)
    140X2.1
  • Compatible Strap Width(mm)
    35
  • Trusco Code
    390-3729
  • Mass(g)
    87
  • Features
    This is a friction-resistant nylon covering.
  • Intended Use
    A belt for safely hanging things with sharp corners or rough surfaces.
  • Material
    Nylon
1 pc.
0.4
Velcro Type
170X2.1
50
390-3737
8 Day(s)
SGD 33.77

Part Number : PXL0500400
Days to Ship 8 Day(s)
Standard Unit Price SGD 33.77
Quantity 1 pc.

Specificationtitle

  • Overall Length(m)
    0.4
  • Product Type
    Strengthening Tubes
  • Other
    Option
  • Type Details
    Velcro Type
  • Pad Dimension Width x Thickness(mm)
    170X2.1
  • Compatible Strap Width(mm)
    50
  • Trusco Code
    390-3737
  • Mass(g)
    107
  • Features
    This is a friction-resistant nylon covering.
  • Intended Use
    A belt for safely hanging things with sharp corners or rough surfaces.
  • Material
    Nylon
1 pc.
0.4
Velcro Type
200X2.1
75
390-3745
8 Day(s)
SGD 37.54

Part Number : PXL0750400
Days to Ship 8 Day(s)
Standard Unit Price SGD 37.54
Quantity 1 pc.

Specificationtitle

  • Overall Length(m)
    0.4
  • Product Type
    Strengthening Tubes
  • Other
    Option
  • Type Details
    Velcro Type
  • Pad Dimension Width x Thickness(mm)
    200X2.1
  • Compatible Strap Width(mm)
    75
  • Trusco Code
    390-3745
  • Mass(g)
    126
  • Features
    This is a friction-resistant nylon covering.
  • Intended Use
    A belt for safely hanging things with sharp corners or rough surfaces.
  • Material
    Nylon
1 pc.
0.4
Velcro Type
270X2.1
100
390-3753
8 Day(s)
SGD 46.28

Part Number : PXL1000400
Days to Ship 8 Day(s)
Standard Unit Price SGD 46.28
Quantity 1 pc.

Specificationtitle

  • Overall Length(m)
    0.4
  • Product Type
    Strengthening Tubes
  • Other
    Option
  • Type Details
    Velcro Type
  • Pad Dimension Width x Thickness(mm)
    270X2.1
  • Compatible Strap Width(mm)
    100
  • Trusco Code
    390-3753
  • Mass(g)
    194
  • Features
    This is a friction-resistant nylon covering.
  • Intended Use
    A belt for safely hanging things with sharp corners or rough surfaces.
  • Material
    Nylon
1 pc.
0.4
Velcro Type
370X2.1
150
390-3761
8 Day(s)
SGD 59.17

Part Number : PXL1500400
Days to Ship 8 Day(s)
Standard Unit Price SGD 59.17
Quantity 1 pc.

Specificationtitle

  • Overall Length(m)
    0.4
  • Product Type
    Strengthening Tubes
  • Other
    Option
  • Type Details
    Velcro Type
  • Pad Dimension Width x Thickness(mm)
    370X2.1
  • Compatible Strap Width(mm)
    150
  • Trusco Code
    390-3761
  • Mass(g)
    252
  • Features
    This is a friction-resistant nylon covering.
  • Intended Use
    A belt for safely hanging things with sharp corners or rough surfaces.
  • Material
    Nylon

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)