(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
care soft cushion

Click this image to zoom it.

Move the mouse over the image to zoom

care soft cushion

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· Effective as a counter mat or as a fall prevention mat.
· Fire resistant product. Fire prevention performance registration number​ (EO.010041)
[Applications]
· Long periods of time spent working while standing up.
· Can be used bedside in hospitals or other public facilities.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Blue
  • Gray
  • Clear
Width(mm)

Refine by

  • 610
  • 910
  • Clear
Length

Refine by

  • 0.91m
  • 1.22m
  • 1.52m
  • 18m
  • Clear
Trusco Code

Refine by

  • 281-9244
  • 281-9236
  • 281-9228
  • 281-9210
  • 380-9862
  • 380-9854
  • 380-9846
  • 466-1419
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Blue
610
0.91m
281-9210
8 Day(s)
SGD 129.30

Part Number : F-154-6-BL
Days to Ship 8 Day(s)
Standard Unit Price SGD 129.30
Quantity 1 pc.

Specificationtitle

  • Product Model
    Anti-fatigue Mats
  • Shape
    Sheet Model
  • Color
    Blue
  • Width(mm)
    610
  • Length
    0.91m
  • Thickness(mm)
    9
  • Trusco Code
    281-9210
  • Mass
    2.2kg
  • Features
    It can also be used as fall protection mat or counter mat. Fireproof compliant product. Fire Protection Registration Number (EO.010041)
  • Use
    Work involving standing for a long period of time.
  • Material
    Front/Back Surface: Foamed PVC
1 pc.
Gray
610
0.91m
380-9862
8 Day(s)
SGD 129.30

Part Number : F-154-6-GR
Days to Ship 8 Day(s)
Standard Unit Price SGD 129.30
Quantity 1 pc.

Specificationtitle

  • Product Model
    Anti-fatigue Mats
  • Shape
    Sheet Model
  • Color
    Gray
  • Width(mm)
    610
  • Length
    0.91m
  • Thickness(mm)
    9
  • Trusco Code
    380-9862
  • Mass
    2.2kg
  • Features
    Absorbs impact and reduces fatigue thanks to outstanding elasticity and softness. Fine texture on surface prevents foot slippage. Also effective as a fall-protection mat or a mat for counters.
  • Use
    For manufacturing plants and distribution centers. At bedsides of hospitals and nursing facilities.
  • Material
    Front/Back Surface: Foamed PVC
1 pc.
Blue
910
1.22m
281-9228
8 Day(s)
SGD 258.60

Part Number : F-154-12-BL
Days to Ship 8 Day(s)
Standard Unit Price SGD 258.60
Quantity 1 pc.

Specificationtitle

  • Product Model
    Anti-fatigue Mats
  • Shape
    Sheet Model
  • Color
    Blue
  • Width(mm)
    910
  • Length
    1.22m
  • Thickness(mm)
    9
  • Trusco Code
    281-9228
  • Mass
    4.4kg
  • Features
    It can also be used as fall protection mat or counter mat. Fireproof compliant product. Fire Protection Registration Number (EO.010041)
  • Use
    Work involving standing for a long period of time.
  • Material
    Front/Back Surface: Foamed PVC
1 pc.
Gray
910
1.22m
380-9846
8 Day(s)
SGD 258.60

Part Number : F-154-12-GR
Days to Ship 8 Day(s)
Standard Unit Price SGD 258.60
Quantity 1 pc.

Specificationtitle

  • Product Model
    Anti-fatigue Mats
  • Shape
    Sheet Model
  • Color
    Gray
  • Width(mm)
    910
  • Length
    1.22m
  • Thickness(mm)
    9
  • Trusco Code
    380-9846
  • Mass
    4.4kg
  • Features
    Absorbs impact and reduces fatigue thanks to outstanding elasticity and softness. Fine texture on surface prevents foot slippage. Also effective as a fall-protection mat or a mat for counters.
  • Use
    For manufacturing plants and distribution centers. At bedsides of hospitals and nursing facilities.
  • Material
    Front/Back Surface: Foamed PVC
1 pc.
Blue
910
1.52m
281-9236
8 Day(s)
SGD 318.70

Part Number : F-154-15-BL
Days to Ship 8 Day(s)
Standard Unit Price SGD 318.70
Quantity 1 pc.

Specificationtitle

  • Product Model
    Anti-fatigue Mats
  • Shape
    Sheet Model
  • Color
    Blue
  • Width(mm)
    910
  • Length
    1.52m
  • Thickness(mm)
    9
  • Trusco Code
    281-9236
  • Mass
    5.4kg
  • Features
    It can also be used as fall protection mat or counter mat. Fireproof compliant product. Fire Protection Registration Number (EO.010041)
  • Use
    Work involving standing for a long period of time.
  • Material
    Front/Back Surface: Foamed PVC
1 pc.
Gray
910
1.52m
380-9854
8 Day(s)
SGD 318.70

Part Number : F-154-15-GR
Days to Ship 8 Day(s)
Standard Unit Price SGD 318.70
Quantity 1 pc.

Specificationtitle

  • Product Model
    Anti-fatigue Mats
  • Shape
    Sheet Model
  • Color
    Gray
  • Width(mm)
    910
  • Length
    1.52m
  • Thickness(mm)
    9
  • Trusco Code
    380-9854
  • Mass
    5.4kg
  • Features
    Absorbs impact and reduces fatigue thanks to outstanding elasticity and softness. Fine texture on surface prevents foot slippage. Also effective as a fall-protection mat or a mat for counters.
  • Use
    For manufacturing plants and distribution centers. At bedsides of hospitals and nursing facilities.
  • Material
    Front/Back Surface: Foamed PVC
1 pc.
Blue
910
18m
281-9244
9 Day(s)
-

Part Number : F-154-RS-BL
Days to Ship 9 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Anti-fatigue Mats
  • Shape
    Sheet Model
  • Color
    Blue
  • Width(mm)
    910
  • Length
    18m
  • Thickness(mm)
    9
  • Trusco Code
    281-9244
  • Mass
    66kg
  • Features
    It can also be used as fall protection mat or counter mat. Fireproof compliant product. Fire Protection Registration Number (EO.010041)
  • Use
    Work involving standing for a long period of time.
  • Material
    Front/Back Surface: Foamed PVC
1 pc.
Gray
910
18m
466-1419
9 Day(s)
-

Part Number : F-154-RS-GR
Days to Ship 9 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Anti-fatigue Mats
  • Shape
    Sheet Model
  • Color
    Gray
  • Width(mm)
    910
  • Length
    18m
  • Thickness(mm)
    9
  • Trusco Code
    466-1419
  • Mass
    66kg
  • Features
    Absorbs impact and reduces fatigue thanks to outstanding elasticity and softness. Fine texture on surface prevents foot slippage. Also effective as a fall-protection mat or a mat for counters.
  • Use
    For manufacturing plants and distribution centers. At bedsides of hospitals and nursing facilities.
  • Material
    Front/Back Surface: Foamed PVC

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)