(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Disinfectant Mat (with Liner), Disinfectant Fluid 4 L

Disinfectant Mat (with Liner), Disinfectant Fluid 4 L

Standard Unit Price:
SGD 65.60
Days to Ship :
7 Day(s)

Ideal for entrances to areas with strict hygiene requirements such as kitchens or food processing areas. Disinfectant (C108-04LX-MB) required (sold separately). Fire resistant product. Fire prevention performance registration number​ (EO.950548) For food processing factories, cafeterias and hospitals.

Basic Specifications

  • Detailing Type
    Antiseptic Solution
  • Trusco Code
    171-7456
  • Mass
    4.2kg
  • Features
    Optimal for entrance and exit of kitchen and food processing plants where sanitary management is strict. Disinfectant (C108-04LX-MB) sold separately is required. It is a flameproof compliant product. Flame-proof performance registration no. (EO.950548)
  • Use
    Food Plants, Canteens, Hospitals.
  • Capacity(L)
    4
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s)
SGD 65.60

Part Number : C108-04LX-MB
Days to Ship 7 Day(s)
Standard Unit Price SGD 65.60
Quantity 1 pc.

Specificationtitle

  • Detailing Type
    Antiseptic Solution
  • Trusco Code
    171-7456
  • Mass
    4.2kg
  • Features
    Optimal for entrance and exit of kitchen and food processing plants where sanitary management is strict. Disinfectant (C108-04LX-MB) sold separately is required. It is a flameproof compliant product. Flame-proof performance registration no. (EO.950548)
  • Use
    Food Plants, Canteens, Hospitals.
  • Capacity(L)
    4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)