(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Oil Absorbing Mat GY (Sheet Type) Base

Click this image to zoom it.

Move the mouse over the image to zoom

Oil Absorbing Mat GY (Sheet Type) Base

Standard Unit Price:
SGD 167.20-
Days to Ship :
7 Day(s)

[Features]
· Excellent resistance to acids, alkalis and water.
[Applications]
· As a base for an oil absorbing mat.

Basic Specifications

  • Product Model
    Oil / Water Absorbent Mats
  • Shape
    Sheet Model
  • Detailing Type
    Oil supply mat base
  • Features
    It has excellent resistance to acid, alkali, and water.
  • Use
    For oil or water. A base for oil absorption mats.
  • Adaptation Mat
    MR181-330-5
  • Material
    Rubber (NBR), Polyvinyl chloride (PVC)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Trusco Code

Refine by

  • 356-8903
  • 356-8890
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
356-8890
7 Day(s)
SGD 167.20

Part Number : MR-182-130-0
Days to Ship 7 Day(s)
Standard Unit Price SGD 167.20
Quantity 1 pc.

Specificationtitle

  • Product Model
    Oil / Water Absorbent Mats
  • Shape
    Sheet Model
  • Detailing Type
    Oil supply mat base
  • Trusco Code
    356-8890
  • Mass
    1.9kg
  • Features
    It has excellent resistance to acid, alkali, and water.
  • Use
    For oil or water. A base for oil absorption mats.
  • Adaptation Mat
    MR181-330-5
  • Longitudinal(mm)
    750
  • Side(mm)
    900
  • Material
    Rubber (NBR), Polyvinyl chloride (PVC)
1 pc.
356-8903
7 Day(s)
SGD 339.40

Part Number : MR-182-140-0
Days to Ship 7 Day(s)
Standard Unit Price SGD 339.40
Quantity 1 pc.

Specificationtitle

  • Product Model
    Oil / Water Absorbent Mats
  • Shape
    Sheet Model
  • Detailing Type
    Oil supply mat base
  • Trusco Code
    356-8903
  • Mass
    3.8kg
  • Features
    It has excellent resistance to acid, alkali, and water.
  • Use
    For oil or water. A base for oil absorption mats.
  • Adaptation Mat
    MR181-330-5
  • Longitudinal(mm)
    900
  • Side(mm)
    1500
  • Material
    Rubber (NBR), Polyvinyl chloride (PVC)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)