(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Restroom mat

Click this image to zoom it.

Move the mouse over the image to zoom

Restroom mat

Standard Unit Price:
SGD 149.50
Days to Ship :
7 Day(s)

[Features]
· Protects floors in bathrooms and hand-washing areas from stickiness.
[Applications]
· Mat for bathrooms and hand-washing areas.

Basic Specifications

  • Product Model
    Oil / Water Absorbent Mats
  • Shape
    Sheet Model
  • Color
    Gray
  • Width(mm)
    700
  • Length(mm)
    700
  • Thickness(mm)
    10
  • Trusco Code
    375-7617
  • Mass
    1kg
  • Features
    Prevents the soles of the feet from sticking to restroom and washroom floors.
  • Use
    As matting in restrooms and washrooms.
  • Material
    Vinyl Chloride
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s)
SGD 149.50

Part Number : MR-139-830-5
Days to Ship 7 Day(s)
Standard Unit Price SGD 149.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Oil / Water Absorbent Mats
  • Shape
    Sheet Model
  • Color
    Gray
  • Width(mm)
    700
  • Length(mm)
    700
  • Thickness(mm)
    10
  • Trusco Code
    375-7617
  • Mass
    1kg
  • Features
    Prevents the soles of the feet from sticking to restroom and washroom floors.
  • Use
    As matting in restrooms and washrooms.
  • Material
    Vinyl Chloride

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)