(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Solution Specialized for Antibacterial Mat TERASHIKKU (with Lining)

Click this image to zoom it.

Move the mouse over the image to zoom

Solution Specialized for Antibacterial Mat TERASHIKKU (with Lining)

Standard Unit Price:
SGD 45.21
Days to Ship :
7 Day(s) or more

[Applications]
· Dedicated liquid for antibacterial mats.

Basic Specifications

  • Product Model
    Door Mats
  • Trusco Code
    368-5624
  • Mass
    4kg
  • Use
    Liquid for Antibacterial Mat
  • Capacity(L)
    4
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s) or more
SGD 45.21

Minimum order quantity is 2.

Part Number : MR-120-400-0
Days to Ship 7 Day(s) or more
Standard Unit Price SGD 45.21
Quantity 1 pc.

Specificationtitle

  • Product Model
    Door Mats
  • Trusco Code
    368-5624
  • Mass
    4kg
  • Use
    Liquid for Antibacterial Mat
  • Capacity(L)
    4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Removes harmful bacteria and microorganisms attached to shoe sole and foot sole, keeps the feet clean.

Specification

●Capacity(L):4
●SPQ(piece):2
●Thickness: 35mm
●Lined Interior

Materials

●Mat Frame: Nature Rubber
●Sponge: Urethane
●Principal Component: Gemini type sterilization ingredient, water
●Liquid: Weakly Acidic to Neutral

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)