(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Chime Mat (with Lining)

Click this image to zoom it.

Move the mouse over the image to zoom

Chime Mat (with Lining)

Standard Unit Price:
SGD 45.50-
Days to Ship :
7 Day(s)

[Features]
· Drainage grooves at each of the four corners prevent water from collecting on top of the mat, making it easy to clean.
[Applications]
· Indoor/outdoor spaces, entryways.

Basic Specifications

  • Product Model
    Door Mats
  • Shape
    Sheet Model
  • Color
    Gray
  • Thickness(mm)
    12
  • Features
    The mat has grooves on 4 corners for water drainage to prevent water accumulation, making it convenient for cleaning.
  • Use
    For entrance / exit of Indoor, outdoor and windbreak room.
  • Material
    EVA Resin
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Width(mm)

Refine by

  • 456
  • 606
  • Clear
Length(mm)

Refine by

  • 606
  • 756
  • 855
  • Clear
Trusco Code

Refine by

  • 368-5501
  • 368-5497
  • 368-5489
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
456
606
368-5489
7 Day(s)
SGD 45.50

Part Number : MR-053-042-5
Days to Ship 7 Day(s)
Standard Unit Price SGD 45.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Door Mats
  • Shape
    Sheet Model
  • Color
    Gray
  • Width(mm)
    456
  • Length(mm)
    606
  • Thickness(mm)
    12
  • Trusco Code
    368-5489
  • Mass
    900g
  • Features
    The mat has grooves on 4 corners for water drainage to prevent water accumulation, making it convenient for cleaning.
  • Use
    For entrance / exit of Indoor, outdoor and windbreak room.
  • Material
    EVA Resin
1 pc.
456
756
368-5497
7 Day(s)
SGD 55.00

Part Number : MR-053-046-5
Days to Ship 7 Day(s)
Standard Unit Price SGD 55.00
Quantity 1 pc.

Specificationtitle

  • Product Model
    Door Mats
  • Shape
    Sheet Model
  • Color
    Gray
  • Width(mm)
    456
  • Length(mm)
    756
  • Thickness(mm)
    12
  • Trusco Code
    368-5497
  • Mass
    1.1kg
  • Features
    The mat has grooves on 4 corners for water drainage to prevent water accumulation, making it convenient for cleaning.
  • Use
    For entrance / exit of Indoor, outdoor and windbreak room.
  • Material
    EVA Resin
1 pc.
606
855
368-5501
7 Day(s)
SGD 90.30

Part Number : MR-053-048-5
Days to Ship 7 Day(s)
Standard Unit Price SGD 90.30
Quantity 1 pc.

Specificationtitle

  • Product Model
    Door Mats
  • Shape
    Sheet Model
  • Color
    Gray
  • Width(mm)
    606
  • Length(mm)
    855
  • Thickness(mm)
    12
  • Trusco Code
    368-5501
  • Mass
    1.7kg
  • Features
    The mat has grooves on 4 corners for water drainage to prevent water accumulation, making it convenient for cleaning.
  • Use
    For entrance / exit of Indoor, outdoor and windbreak room.
  • Material
    EVA Resin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)