(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Foot Mat Joint Type

Click this image to zoom it.

Move the mouse over the image to zoom

Foot Mat Joint Type

Standard Unit Price:
SGD 228.65
Days to Ship :
8 Day(s)

[Features]
· Mat with soft cushioning to absorb and distribute pressure, reducing strain on legs and hips.
· Excellent water and oil resistance.
· Can be extended to the desired horizontal length with the joints.
[Applications]
· Underfoot in factories, etc., where workers are standing.

Basic Specifications

  • Product Model
    Anti-fatigue Mats
  • Shape
    Sheet Model
  • Color
    Black
  • Width(mm)
    495
  • Length(m)
    1.7
  • Thickness(mm)
    17
  • Trusco Code
    401-2917
  • Mass(kg)
    1.8
  • Features
    A mat with cushioning akin to the human skin that distributes body pressure and comforts tired back and legs. Water and oil resistant. The joint allows the width to extend horizontally as desired.
  • Use
    For footing during standing work at manufacturing plants, etc.
  • Surface
    Nitrile Rubber (NBR)
  • Back
    Polyurethane (PUR)
  • Accessories
    2 Fixing Sheets
  • Inner capacity
    1 Set (2 Sheets)

Catalog

Japanese Only

Part Number
Inner capacity

Refine by

  • 1 Set (2 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (2 Sheets)
8 Day(s)
SGD 228.65

Part Number : AM07
Days to Ship 8 Day(s)
Standard Unit Price SGD 228.65
Quantity 1 Set (2 Sheets)

Specificationtitle

  • Product Model
    Anti-fatigue Mats
  • Shape
    Sheet Model
  • Color
    Black
  • Width(mm)
    495
  • Length(m)
    1.7
  • Thickness(mm)
    17
  • Trusco Code
    401-2917
  • Mass(kg)
    1.8
  • Features
    A mat with cushioning akin to the human skin that distributes body pressure and comforts tired back and legs. Water and oil resistant. The joint allows the width to extend horizontally as desired.
  • Use
    For footing during standing work at manufacturing plants, etc.
  • Surface
    Nitrile Rubber (NBR)
  • Back
    Polyurethane (PUR)
  • Accessories
    2 Fixing Sheets

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)