(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Cleaning Tool Case Width 455 mm/608 mm/ 880 mm

Cleaning Tool Case Width 455 mm/608 mm/ 880 mm

Standard Unit Price:
SGD 537.90-
Days to Ship :
8 Day(s) or more

Case for convenient storage of various cleaning tools.
[Features]
· The resin tray at the bottom means there is no concern about rust even when putting in wet objects. (Ground plane)
· Depending on the product, it may be easier to store with a hanger pipe, S metal fittings, hooks, or a towel hanger.
· No key.
[Applications]
· Can be used to store cleaning tools such as mop, bucket, duster, detergent, etc. together.

Basic Specifications

  • Product Type
    Cleaning Tool Case
  • Height(mm)
    1790
  • Main body: option
    Main Body
  • Material
    Steel
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Width(mm)

Refine by

  • 455
  • 608
  • 880
  • Clear
Depth(mm)

Refine by

  • 400
  • 515
  • Clear
Door Color

Refine by

  • Gold-Green
  • Neogray
  • Salmon Beige
  • Clear
With Key

Refine by

  • Available
  • Clear
Trusco Code

Refine by

  • 462-7067
  • 505-1231
  • 505-1223
  • 505-1215
  • 510-1883
  • 519-0053
  • 519-0037
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
608
515
Neogray
-
510-1883
11 Day(s) or more
SGD 852.80

Part Number : CL-13W
Days to Ship 11 Day(s) or more
Standard Unit Price SGD 852.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Cleaning Tool Case
  • Width(mm)
    608
  • Depth(mm)
    515
  • Height(mm)
    1790
  • Main body: option
    Main Body
  • Door Color
    Neogray
  • With Key
    -
  • Trusco Code
    510-1883
  • Mass(g)
    29000
  • Material
    Steel
  • Abstract
    Body Accessories: Hanger Pipe 1, S Bracket 10, Hook 2, Drip Tray 1, Accessories With Door: Rag Hanger 3
NCP
1 unit
455
515
Gold-Green
-
505-1215
11 Day(s) or more
SGD 614.20

Part Number : NCP
Days to Ship 11 Day(s) or more
Standard Unit Price SGD 614.20
Quantity 1 unit

Specificationtitle

  • Product Type
    Cleaning Tool Case
  • Width(mm)
    455
  • Depth(mm)
    515
  • Height(mm)
    1790
  • Main body: option
    Main Body
  • Door Color
    Gold-Green
  • With Key
    -
  • Trusco Code
    505-1215
  • Mass(g)
    25700
  • Material
    Steel
  • Abstract
    Body Accessories: Hanger Pipe 1, S Bracket 5, Hook 8, Drip Tray 1, Accessories With Door: Rag Hanger 5, Apron 1, Drip Receiver 1, Hook 1
NCS
1 unit
455
515
Salmon Beige
-
505-1223
24 Day(s) or more
SGD 647.60

Part Number : NCS
Days to Ship 24 Day(s) or more
Standard Unit Price SGD 647.60
Quantity 1 unit

Specificationtitle

  • Product Type
    Cleaning Tool Case
  • Width(mm)
    455
  • Depth(mm)
    515
  • Height(mm)
    1790
  • Main body: option
    Main Body
  • Door Color
    Salmon Beige
  • With Key
    -
  • Trusco Code
    505-1223
  • Mass(g)
    26200
  • Material
    Steel
  • Abstract
    Body Accessories: Shelf 1, Hook 11, Drip Tray 1, Accessories With Door: Rag Hanger 5, Apron 1, Drip Receiver 1, Hook 1
1 unit
880
515
Neogray
-
519-0053
11 Day(s) or more
SGD 1,271.80

Part Number : NGPW
Days to Ship 11 Day(s) or more
Standard Unit Price SGD 1,271.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Cleaning Tool Case
  • Width(mm)
    880
  • Depth(mm)
    515
  • Height(mm)
    1790
  • Main body: option
    Main Body
  • Door Color
    Neogray
  • With Key
    -
  • Trusco Code
    519-0053
  • Mass(g)
    47300
  • Material
    Steel
  • Abstract
    Body Accessories: Shelf 4, Hook 5, Drip Tray 1, Accessories With Door: Rag Hanger 5, Apron 1, Drip Tray 1, Hook 1, Small Object Pouch 3
1 unit
455
400
Neogray
-
519-0037
11 Day(s) or more
SGD 623.90

Part Number : NKHC
Days to Ship 11 Day(s) or more
Standard Unit Price SGD 623.90
Quantity 1 unit

Specificationtitle

  • Product Type
    Cleaning Tool Case
  • Width(mm)
    455
  • Depth(mm)
    400
  • Height(mm)
    1790
  • Main body: option
    Main Body
  • Door Color
    Neogray
  • With Key
    -
  • Trusco Code
    519-0037
  • Mass(g)
    21700
  • Material
    Steel
  • Abstract
    Body Accessories: Hanger Pipe 1, S Bracket 3, Drip Tray 1, Accessories With Door: Rag Hanger 5, Apron 1, Drip Receiver 1, Hook 1
NSP
1 unit
455
515
Neogray
-
505-1231
8 Day(s) or more
SGD 537.90

Part Number : NSP
Days to Ship 8 Day(s) or more
Standard Unit Price SGD 537.90
Quantity 1 unit

Specificationtitle

  • Product Type
    Cleaning Tool Case
  • Width(mm)
    455
  • Depth(mm)
    515
  • Height(mm)
    1790
  • Main body: option
    Main Body
  • Door Color
    Neogray
  • With Key
    -
  • Trusco Code
    505-1231
  • Mass(g)
    24100
  • Material
    Steel
  • Abstract
    Body Accessories: Hanger Pipe 1, S Bracket 5, Hook 2, Drip Tray 1, Accessories With Door: Rag Hanger 3
1 unit
455
515
Neogray
Available
462-7067
11 Day(s) or more
SGD 561.00

Part Number : NSP-A
Days to Ship 11 Day(s) or more
Standard Unit Price SGD 561.00
Quantity 1 unit

Specificationtitle

  • Product Type
    Cleaning Tool Case
  • Width(mm)
    455
  • Depth(mm)
    515
  • Height(mm)
    1790
  • Main body: option
    Main Body
  • Door Color
    Neogray
  • With Key
    Available
  • Trusco Code
    462-7067
  • Mass(g)
    24100
  • Material
    Steel
  • Abstract
    Body Accessories: Hanger Pipe 1, S Bracket 5, Hook 2, Drip Tray 1, Accessories With Door: Rag Hanger 3

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)