(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Deck Brush Spare Width (mm) 180

Deck Brush Spare Width (mm) 180

Standard Unit Price:
SGD 9.75
Days to Ship :
9 Day(s)

Brush shell uses dirt resistant resin.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type 1
    Deck Brush
  • Width(mm)
    180
  • Other
    Spare
  • Trusco Code
    362-9686
  • Mass(g)
    210
  • Features 1
    Brush shell uses dirt resistant resin.
  • Handle material
    Steel
  • Back Material
    Polypropylene (PP)
  • Hair material
    Polypropylene (PP)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9 Day(s)
SGD 9.75

Part Number : TDB-180SP
Days to Ship 9 Day(s)
Standard Unit Price SGD 9.75
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Deck Brush
  • Width(mm)
    180
  • Other
    Spare
  • Trusco Code
    362-9686
  • Mass(g)
    210
  • Features 1
    Brush shell uses dirt resistant resin.
  • Handle material
    Steel
  • Back Material
    Polypropylene (PP)
  • Hair material
    Polypropylene (PP)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)