(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Ultra Wiper Ace (Dry Type)

Ultra Wiper Ace (Dry Type)

Standard Unit Price:
SGD 62.53
Days to Ship :
7 Day(s) or more

[Features]
· High performance wiper using long fiber nonwoven cloth Bemliese® MF from Asahi Kasei Fiber made from cotton. This consists of 3-4 micron fibers in each thread for excellent wiping performance.
· Cotton is the raw material, so it can absorb and retain water excellently up to about 13 times its own weight. The fabric itself has some moisture content so it is unlikely to generate static electricity.
· Materials buried in ground returns to soil due to biodegradation by bacteria.
· Made of continuous long filament, thus lint peeling and falling from the edge or surface is minimal.
[Applications]
· For mirror finishing and wiping lenses of optical equipment.
· For maintenance work and cleaning of hotels, buildings, offices, kitchens, etc.
· For maintenance of computers, OA related equipment and precision equipment.
· For maintenance and cleaning of machinery, automobiles, vehicles, etc.
· For work in laboratories and cleanrooms. (Class 1000)

Basic Specifications

  • Product Type
    Non-woven waste
  • Shape
    Sheet
  • Fabric
    New products
  • Type
    Dry
  • Color
    White
  • Sheet size(mm)
    320×300
  • Trusco Code
    284-7086
  • Weight(g)
    400/box
  • Material
    Cupra Nonwoven Fabric
  • Features
    High performance wiper using long fiber nonwoven cloth Bemliese RMF from Asahi Kasei Fiber made from cotton. This consists of 3-4 micron fibers in each thread for excellent wiping performance.
  • Features 2
    Cotton is the raw material so it can absorb and retain water excellently up to about 13 times its own weight. The fabric itself has some moisture content so it is unlikely to generate static electricity.
  • Features 3
    Materials buried in ground returns to soil due to biodegradation by bacteria.
  • Features 4
    Made of continuous long filament, thus lint peeling and falling from the edge or surface is minimal.
  • Application
    For wiping up mirror finishing, lens optical equipment
  • Application 2
    For maintenance work and cleaning of hotels, buildings, offices, kitchen, etc.
  • Application 3
    For maintaining computers and OA related devices / precision equipment
  • Application 4
    For maintenance and cleaning of machinery, automobiles, vehicles, etc.
  • Amount Of Content
    1 Box (100 Sheets)

Details

Part Number
Amount Of Content

Refine by

  • 1 Box (100 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (100 Sheets)
7 Day(s) or more
SGD 62.53

Part Number : TUWA-D100
Days to Ship 7 Day(s) or more
Standard Unit Price SGD 62.53
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Type
    Non-woven waste
  • Shape
    Sheet
  • Fabric
    New products
  • Type
    Dry
  • Color
    White
  • Sheet size(mm)
    320×300
  • Trusco Code
    284-7086
  • Weight(g)
    400/box
  • Material
    Cupra Nonwoven Fabric
  • Features
    High performance wiper using long fiber nonwoven cloth Bemliese RMF from Asahi Kasei Fiber made from cotton. This consists of 3-4 micron fibers in each thread for excellent wiping performance.
  • Features 2
    Cotton is the raw material so it can absorb and retain water excellently up to about 13 times its own weight. The fabric itself has some moisture content so it is unlikely to generate static electricity.
  • Features 3
    Materials buried in ground returns to soil due to biodegradation by bacteria.
  • Features 4
    Made of continuous long filament, thus lint peeling and falling from the edge or surface is minimal.
  • Application
    For wiping up mirror finishing, lens optical equipment
  • Application 2
    For maintenance work and cleaning of hotels, buildings, offices, kitchen, etc.
  • Application 3
    For maintaining computers and OA related devices / precision equipment
  • Application 4
    For maintenance and cleaning of machinery, automobiles, vehicles, etc.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a high performance wiper that uses a cotton-made [Asahi Kasei Fiber], a long textile fiber non-woven fabric cloth BemlieseR MF. Each one consists of 3 to 4 micron fiber, and has excellent wiping performance.
●Since cotton is used as the raw materia

Usage

●For mirror surface finishing, wiping of optical lens equipment.

Specification

●Sheet Size(mm):320 x 300
●Q'ty Per Box(sheet):100
●SPQ(box):1
●Color: White 
●Dry Type

Materials

●Raw Materials: Cuprammonium Rayon Non Woven Fabric

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)