(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Super Micro Fiber Hood (High Quality Antelope Style)

Super Micro Fiber Hood (High Quality Antelope Style)

Standard Unit Price:
SGD 12.32-
Days to Ship :
4 Day(s) or more

[Features]
· A rag that uses ultra-microfibers to easily remove dirt.
· Due to the thin fibers and long pile length, it has an ultra soft touch and rarely scratches the target object.
· Since this product can be washed and used repeatedly, it is economical.
· Excellent water absorbing property (approx. twice that of cotton).
· Ultra-fine fiber "BELIMA X" is an antelope-style luxurious cleaning cloth.
· Wedge-shaped cross section microfibers firmly wipe off fine dirt without redepositing it.
· It handles all types of aqueous and oil stains and can be used in a wet or dry condition.
[Applications]
· For anything from ordinary cleaning to cleaning of delicate items such as glass, lenses, and computer monitors
· Cleaning of delicate and fragile materials.
· For the maintenance of LCD screens, PCs, glass, mirrors, metals, etc.
· For polishing and removing dirt from stainless steel, brass and plastic.
· Sorting by application is possible with 4 vivid color variations.

Basic Specifications

  • Product Type
    Micro fiber
  • Shape
    Sheet
  • Fabric
    New products
  • Type
    Dry
  • Sheet size(mm)
    290×290
  • Weight(g)
    27
  • Specifications
    Antelope High-grade Microfiber Cleaning Cloth
  • Material
    Polyester 75%, Nylon 25%
  • Features
    Due to the thin fibers and long pile length, it has an ultra soft touch and rarely scratches the target object.
  • Features 2
    Since this product can be washed and used repeatedly, it is economical.
  • Features 3
    Excellent water absorbing property (approx. twice that of cotton).
  • Application
    Fine dirt removal
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Black
  • Lavender
  • Light Green
  • Mauve
  • Clear
Trusco Code

Refine by

  • 405-5357
  • 405-5349
  • 405-5331
  • 405-5322
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Black
405-5322
16 Day(s) or more
SGD 12.54

Part Number : TSMFU-BK
Days to Ship 16 Day(s) or more
Standard Unit Price SGD 12.54
Quantity 1 pc.

Specificationtitle

  • Product Type
    Micro fiber
  • Shape
    Sheet
  • Fabric
    New products
  • Type
    Dry
  • Color
    Black
  • Sheet size(mm)
    290×290
  • Trusco Code
    405-5322
  • Weight(g)
    27
  • Specifications
    Antelope High-grade Microfiber Cleaning Cloth
  • Material
    Polyester 75%, Nylon 25%
  • Features
    Due to the thin fibers and long pile length, it has an ultra soft touch and rarely scratches the target object.
  • Features 2
    Since this product can be washed and used repeatedly, it is economical.
  • Features 3
    Excellent water absorbing property (approx. twice that of cotton).
  • Application
    Fine dirt removal
1 pc.
Light Green
405-5357
5 Day(s) or more
SGD 12.32

Part Number : TSMFU-LGN
Days to Ship 5 Day(s) or more
Standard Unit Price SGD 12.32
Quantity 1 pc.

Specificationtitle

  • Product Type
    Micro fiber
  • Shape
    Sheet
  • Fabric
    New products
  • Type
    Dry
  • Color
    Light Green
  • Sheet size(mm)
    290×290
  • Trusco Code
    405-5357
  • Weight(g)
    27
  • Specifications
    Antelope High-grade Microfiber Cleaning Cloth
  • Material
    Polyester 75%, Nylon 25%
  • Features
    Due to the thin fibers and long pile length, it has an ultra soft touch and rarely scratches the target object.
  • Features 2
    Since this product can be washed and used repeatedly, it is economical.
  • Features 3
    Excellent water absorbing property (approx. twice that of cotton).
  • Application
    Fine dirt removal
1 pc.
Lavender
405-5331
4 Day(s) or more
SGD 12.54

Part Number : TSMFU-LVI
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 12.54
Quantity 1 pc.

Specificationtitle

  • Product Type
    Micro fiber
  • Shape
    Sheet
  • Fabric
    New products
  • Type
    Dry
  • Color
    Lavender
  • Sheet size(mm)
    290×290
  • Trusco Code
    405-5331
  • Weight(g)
    27
  • Specifications
    Antelope High-grade Microfiber Cleaning Cloth
  • Material
    Polyester 75%, Nylon 25%
  • Features
    Due to the thin fibers and long pile length, it has an ultra soft touch and rarely scratches the target object.
  • Features 2
    Since this product can be washed and used repeatedly, it is economical.
  • Features 3
    Excellent water absorbing property (approx. twice that of cotton).
  • Application
    Fine dirt removal
1 pc.
Mauve
405-5349
4 Day(s) or more
SGD 12.54

Part Number : TSMFU-RVI
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 12.54
Quantity 1 pc.

Specificationtitle

  • Product Type
    Micro fiber
  • Shape
    Sheet
  • Fabric
    New products
  • Type
    Dry
  • Color
    Mauve
  • Sheet size(mm)
    290×290
  • Trusco Code
    405-5349
  • Weight(g)
    27
  • Specifications
    Antelope High-grade Microfiber Cleaning Cloth
  • Material
    Polyester 75%, Nylon 25%
  • Features
    Due to the thin fibers and long pile length, it has an ultra soft touch and rarely scratches the target object.
  • Features 2
    Since this product can be washed and used repeatedly, it is economical.
  • Features 3
    Excellent water absorbing property (approx. twice that of cotton).
  • Application
    Fine dirt removal

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Waste cloth that used ultra fine micro fiber, dirt can be easily removed.
●Since the fiber is thin and shaggy, there is almost no scratching in the object due to soft touch.

Usage

●From ordinary cleaning to delicate objects such as glass, lenses and monitors.

Specification

●Sheet Size(mm):290 x 290
●SPQ(sheet):100
●High class anti-rope style micro fiber wiping cloth

Materials

●70% Polyester, 30% Nylon

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)