(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Straight-Blade Snips for Thick Material

Click this image to zoom it.

Move the mouse over the image to zoom

Straight-Blade Snips for Thick Material

Standard Unit Price:
SGD 176.72-
Days to Ship :
8 Day(s)

[Features]
· Can be used for straight cutting of thick plate.
[Applications] For straight cutting of iron or stainless steel plate.

Basic Specifications

  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    The product can be used for straight cuts of thick plates.

Details

Part Number
Overall Length(mm)

Refine by

  • 295
  • 320
  • 325
  • 340
  • 380
  • 385
  • 410
  • 470
  • 475
  • Clear
Blade Length(mm)

Refine by

  • 50
  • 55
  • 57
  • 60
  • 62
  • 70
  • 75
  • Clear
Cutting Capacity: Steel Sheet(mm)

Refine by

  • 0.6
  • 0.8
  • 1
  • Clear
Cutting Capacity: Copper Sheet(mm)

Refine by

  • 0.8
  • 1
  • Clear
Cutting Capacity: Stainless Steel Sheet(mm)

Refine by

  • 0.5
  • 0.8
  • Clear
Detailed Type

Refine by

  • For Iron Plate
  • For Stainless Steel Plate
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
295
50
0.6
0.8
-
For Iron Plate
8 Day(s)
SGD 176.72

Part Number : HSTM-0327
Days to Ship 8 Day(s)
Standard Unit Price SGD 176.72

Specificationtitle

  • Overall Length(mm)
    295
  • Blade Length(mm)
    50
  • Cutting Capacity: Steel Sheet(mm)
    0.6
  • Cutting Capacity: Copper Sheet(mm)
    0.8
  • Cutting Capacity: Stainless Steel Sheet(mm)
    -
  • Detailed Type
    For Iron Plate
  • Trusco Code
    404-9055
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    The product can be used for straight cuts of thick plates.
  • Mass(g)
    670
320
55
0.6
0.8
-
For Iron Plate
8 Day(s)
SGD 198.41

Part Number : HSTM-0330
Days to Ship 8 Day(s)
Standard Unit Price SGD 198.41

Specificationtitle

  • Overall Length(mm)
    320
  • Blade Length(mm)
    55
  • Cutting Capacity: Steel Sheet(mm)
    0.6
  • Cutting Capacity: Copper Sheet(mm)
    0.8
  • Cutting Capacity: Stainless Steel Sheet(mm)
    -
  • Detailed Type
    For Iron Plate
  • Trusco Code
    404-9063
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    The product can be used for straight cuts of thick plates.
  • Mass(g)
    810
340
55
0.8
1
-
For Iron Plate
8 Day(s)
SGD 222.55

Part Number : HSTM-0333
Days to Ship 8 Day(s)
Standard Unit Price SGD 222.55

Specificationtitle

  • Overall Length(mm)
    340
  • Blade Length(mm)
    55
  • Cutting Capacity: Steel Sheet(mm)
    0.8
  • Cutting Capacity: Copper Sheet(mm)
    1
  • Cutting Capacity: Stainless Steel Sheet(mm)
    -
  • Detailed Type
    For Iron Plate
  • Trusco Code
    382-8760
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    The product can be used for straight cuts of thick plates.
  • Mass(g)
    950
385
60
0.8
1
-
For Iron Plate
8 Day(s)
SGD 254.26

Part Number : HSTM-0336
Days to Ship 8 Day(s)
Standard Unit Price SGD 254.26

Specificationtitle

  • Overall Length(mm)
    385
  • Blade Length(mm)
    60
  • Cutting Capacity: Steel Sheet(mm)
    0.8
  • Cutting Capacity: Copper Sheet(mm)
    1
  • Cutting Capacity: Stainless Steel Sheet(mm)
    -
  • Detailed Type
    For Iron Plate
  • Trusco Code
    382-8778
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    The product can be used for straight cuts of thick plates.
  • Mass(g)
    1120
410
70
1
1
-
For Iron Plate
8 Day(s)
SGD 284.62

Part Number : HSTM-0339
Days to Ship 8 Day(s)
Standard Unit Price SGD 284.62

Specificationtitle

  • Overall Length(mm)
    410
  • Blade Length(mm)
    70
  • Cutting Capacity: Steel Sheet(mm)
    1
  • Cutting Capacity: Copper Sheet(mm)
    1
  • Cutting Capacity: Stainless Steel Sheet(mm)
    -
  • Detailed Type
    For Iron Plate
  • Trusco Code
    382-8786
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    The product can be used for straight cuts of thick plates.
  • Mass(g)
    1370
475
75
1
1
-
For Iron Plate
8 Day(s)
SGD 327.55

Part Number : HSTM-0345
Days to Ship 8 Day(s)
Standard Unit Price SGD 327.55

Specificationtitle

  • Overall Length(mm)
    475
  • Blade Length(mm)
    75
  • Cutting Capacity: Steel Sheet(mm)
    1
  • Cutting Capacity: Copper Sheet(mm)
    1
  • Cutting Capacity: Stainless Steel Sheet(mm)
    -
  • Detailed Type
    For Iron Plate
  • Trusco Code
    382-8794
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    The product can be used for straight cuts of thick plates.
  • Mass(g)
    1600
295
50
0.6
0.8
0.5
For Stainless Steel Plate
8 Day(s)
SGD 204.07

Part Number : HSTS-0327
Days to Ship 8 Day(s)
Standard Unit Price SGD 204.07

Specificationtitle

  • Overall Length(mm)
    295
  • Blade Length(mm)
    50
  • Cutting Capacity: Steel Sheet(mm)
    0.6
  • Cutting Capacity: Copper Sheet(mm)
    0.8
  • Cutting Capacity: Stainless Steel Sheet(mm)
    0.5
  • Detailed Type
    For Stainless Steel Plate
  • Trusco Code
    404-9179
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    The product can be used for straight cuts of thick plates.
  • Mass(g)
    690
325
55
0.6
0.8
0.5
For Stainless Steel Plate
8 Day(s)
SGD 228.02

Part Number : HSTS-0330
Days to Ship 8 Day(s)
Standard Unit Price SGD 228.02

Specificationtitle

  • Overall Length(mm)
    325
  • Blade Length(mm)
    55
  • Cutting Capacity: Steel Sheet(mm)
    0.6
  • Cutting Capacity: Copper Sheet(mm)
    0.8
  • Cutting Capacity: Stainless Steel Sheet(mm)
    0.5
  • Detailed Type
    For Stainless Steel Plate
  • Trusco Code
    404-9187
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    The product can be used for straight cuts of thick plates.
  • Mass(g)
    820
340
57
0.8
1
0.8
For Stainless Steel Plate
8 Day(s)
SGD 254.24

Part Number : HSTS-0333
Days to Ship 8 Day(s)
Standard Unit Price SGD 254.24

Specificationtitle

  • Overall Length(mm)
    340
  • Blade Length(mm)
    57
  • Cutting Capacity: Steel Sheet(mm)
    0.8
  • Cutting Capacity: Copper Sheet(mm)
    1
  • Cutting Capacity: Stainless Steel Sheet(mm)
    0.8
  • Detailed Type
    For Stainless Steel Plate
  • Trusco Code
    382-9006
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    The product can be used for straight cuts of thick plates.
  • Mass(g)
    850
380
62
0.8
1
0.8
For Stainless Steel Plate
8 Day(s)
SGD 291.05

Part Number : HSTS-0336
Days to Ship 8 Day(s)
Standard Unit Price SGD 291.05

Specificationtitle

  • Overall Length(mm)
    380
  • Blade Length(mm)
    62
  • Cutting Capacity: Steel Sheet(mm)
    0.8
  • Cutting Capacity: Copper Sheet(mm)
    1
  • Cutting Capacity: Stainless Steel Sheet(mm)
    0.8
  • Detailed Type
    For Stainless Steel Plate
  • Trusco Code
    382-9014
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    The product can be used for straight cuts of thick plates.
  • Mass(g)
    1200
410
70
1
1
0.8
For Stainless Steel Plate
8 Day(s)
SGD 325.94

Part Number : HSTS-0339
Days to Ship 8 Day(s)
Standard Unit Price SGD 325.94

Specificationtitle

  • Overall Length(mm)
    410
  • Blade Length(mm)
    70
  • Cutting Capacity: Steel Sheet(mm)
    1
  • Cutting Capacity: Copper Sheet(mm)
    1
  • Cutting Capacity: Stainless Steel Sheet(mm)
    0.8
  • Detailed Type
    For Stainless Steel Plate
  • Trusco Code
    382-9022
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    The product can be used for straight cuts of thick plates.
  • Mass(g)
    1350
470
75
1
1
0.8
For Stainless Steel Plate
8 Day(s)
SGD 379.45

Part Number : HSTS-0345
Days to Ship 8 Day(s)
Standard Unit Price SGD 379.45

Specificationtitle

  • Overall Length(mm)
    470
  • Blade Length(mm)
    75
  • Cutting Capacity: Steel Sheet(mm)
    1
  • Cutting Capacity: Copper Sheet(mm)
    1
  • Cutting Capacity: Stainless Steel Sheet(mm)
    0.8
  • Detailed Type
    For Stainless Steel Plate
  • Trusco Code
    382-9031
  • Material
    Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series
  • Features
    The product can be used for straight cuts of thick plates.
  • Mass(g)
    1620

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Corresponds to straight cutting of thick plate.

Materials

●Main Body: Extreme Soft Steel SAE1006 
●Blade: HITACHI YASUKI Blue Paper Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)