(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Monkey Wrench

Click this image to zoom it.

Move the mouse over the image to zoom

Monkey Wrench

Standard Unit Price:
SGD 138.80-
Days to Ship :
7 Day(s) or more

[Features]
·It is a tool that does not generate sparks even when friction or impact is applied.
·In addition to not letting off sparks, it is non-magnetic and corrosion resistant.
·It has been accredited by FM Approvals, an accredited agency in the United States.
·Accredited by UKAS (Eucas, UK Accreditation Board).
[Applications]
·Chemical industry, petroleum, steel, gas industry, explosives manufacturing factory, shipyard, aviation industry, shipboard, thermal power plant, pharmaceutical factory, aluminum refinery, powder mill, medical equipment maintenance site, clean room, etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Material
    Beryllium Copper Alloys

Details

Part Number
Maximum Opening(mm)

Refine by

  • 18
  • 30
  • 36
  • Clear
Overall Length(mm)

Refine by

  • 150
  • 250
  • 300
  • Clear
Mass(G)

Refine by

  • 135
  • 440
  • 720
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
18
150
135
8 Day(s)
SGD 138.80

Part Number : CBM-150
Days to Ship 8 Day(s)
Standard Unit Price SGD 138.80

Specificationtitle

  • Maximum Opening(mm)
    18
  • Overall Length(mm)
    150
  • Mass(G)
    135
  • Material
    Beryllium Copper Alloys
30
250
440
8 Day(s)
SGD 248.60

Part Number : CBM-250
Days to Ship 8 Day(s)
Standard Unit Price SGD 248.60

Specificationtitle

  • Maximum Opening(mm)
    30
  • Overall Length(mm)
    250
  • Mass(G)
    440
  • Material
    Beryllium Copper Alloys
36
300
720
7 Day(s)
SGD 391.50

Part Number : CBM-300
Days to Ship 7 Day(s)
Standard Unit Price SGD 391.50

Specificationtitle

  • Maximum Opening(mm)
    36
  • Overall Length(mm)
    300
  • Mass(G)
    720
  • Material
    Beryllium Copper Alloys

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A tool that does not spark even if friction or impact is applied.
●Besides non-ignitability, it is excellent in nonmagnetic properties and corrosion resistance.
●United States Accredited Institutions FM Approvals certified.

Specification

●SPQ(piece):1

Materials

●Beryllium Copper Alloy

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)