(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Wire Cutter (Aluminum Handle) Replacement Blades

Click this image to zoom it.

Move the mouse over the image to zoom

Wire Cutter (Aluminum Handle) Replacement Blades

Standard Unit Price:
SGD 130.23
Days to Ship :
7 Day(s)

[Specifications]
·Cutting of wire ropes and cable lines (IV lines).
·Materials: handle: aluminum alloy, blade: special steel

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Mass(g)
    770
  • Applicable Body
    HWC-12
  • Trusco Code
    355-7391
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s)
SGD 130.23

Part Number : HWCC12
Days to Ship 7 Day(s)
Standard Unit Price SGD 130.23

Specificationtitle

  • Mass(g)
    770
  • Applicable Body
    HWC-12
  • Trusco Code
    355-7391

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)