(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Tapi Ren CoreLess Wrap

Tapi Ren CoreLess Wrap

Standard Unit Price:
SGD 238.50-
Days to Ship :
8 Day(s)

This stretch film uses liner paper for the winding core without using a paper tube, reducing the weight on the stretch.
[Features]
· Optional caps can be fitted to both ends to make use even easier.
· Reduce troublesome disposal of paper sleeves after use.
· Once the wrap is used up, the remainder can be treated as recyclable garbage, for increased environmental friendliness.
· This product is about 20% lighter than conventional products, and demonstrates good workability.
· As with conventional paper tube-based products, the film can be used up completely before disposal.
[Applications]
· For load collapse prevention and protection against dust.

Basic Specifications

  • Product Model
    Stretch Film
  • Color
    Transparency
  • Non-Paper Core Inside Diameter
    3-Inch models
  • Material
    Polyethylene (PE)
Part Number
Amount Of Content

Refine by

  • 1 Box (6 Rolls)
  • 1 Box (8 Rolls)
  • Clear
Width(mm)

Refine by

  • 300
  • 500
  • Clear
Length(m)

Refine by

  • 300
  • 500
  • Clear
Thickness(μm)

Refine by

  • 15
  • 17
  • Clear
Tensile break strength(daN/cm²)

Refine by

  • 440
  • 470
  • Clear
Trusco Code

Refine by

  • 289-9671
  • 289-9663
  • 290-5175
  • 290-5167
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (8 Rolls)
300
500
15
440
289-9671
8 Day(s)
SGD 334.10

Part Number : CL15-300-8
Days to Ship 8 Day(s)
Standard Unit Price SGD 334.10
Quantity 1 Box (8 Rolls)

Specificationtitle

  • Product Model
    Stretch Film
  • Width(mm)
    300
  • Length(m)
    500
  • Thickness(μm)
    15
  • Color
    Transparency
  • Tensile break strength(daN/cm²)
    440
  • Trusco Code
    289-9671
  • Non-Paper Core Inside Diameter
    3-Inch models
  • Material
    Polyethylene (PE)
  • Mass(kg)
    16.6/Box
1 Box (8 Rolls)
500
300
15
440
289-9663
8 Day(s)
SGD 334.10

Part Number : CL15-500-8
Days to Ship 8 Day(s)
Standard Unit Price SGD 334.10
Quantity 1 Box (8 Rolls)

Specificationtitle

  • Product Model
    Stretch Film
  • Width(mm)
    500
  • Length(m)
    300
  • Thickness(μm)
    15
  • Color
    Transparency
  • Tensile break strength(daN/cm²)
    440
  • Trusco Code
    289-9663
  • Non-Paper Core Inside Diameter
    3-Inch models
  • Material
    Polyethylene (PE)
  • Mass(kg)
    16.6/Box
1 Box (6 Rolls)
300
500
17
470
290-5175
8 Day(s)
SGD 238.50

Part Number : CL17-300-6
Days to Ship 8 Day(s)
Standard Unit Price SGD 238.50
Quantity 1 Box (6 Rolls)

Specificationtitle

  • Product Model
    Stretch Film
  • Width(mm)
    300
  • Length(m)
    500
  • Thickness(μm)
    17
  • Color
    Transparency
  • Tensile break strength(daN/cm²)
    470
  • Trusco Code
    290-5175
  • Non-Paper Core Inside Diameter
    3-Inch models
  • Material
    Polyethylene (PE)
  • Mass(kg)
    14.1/Box
1 Box (6 Rolls)
500
300
17
470
290-5167
8 Day(s)
SGD 238.50

Part Number : CL17-500-6
Days to Ship 8 Day(s)
Standard Unit Price SGD 238.50
Quantity 1 Box (6 Rolls)

Specificationtitle

  • Product Model
    Stretch Film
  • Width(mm)
    500
  • Length(m)
    300
  • Thickness(μm)
    17
  • Color
    Transparency
  • Tensile break strength(daN/cm²)
    470
  • Trusco Code
    290-5167
  • Non-Paper Core Inside Diameter
    3-Inch models
  • Material
    Polyethylene (PE)
  • Mass(kg)
    14.1/Box

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)