(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Putty Knife Golden Putty

Click this image to zoom it.

Move the mouse over the image to zoom

Putty Knife Golden Putty

Standard Unit Price:
SGD 10.62-
Days to Ship :
8 Day(s)

[Features]
· Uses spring steel which features good elasticity, and the edge is polished thin so as not to tire the hands.
[Applications]
· Spatula for applying putty.
· Especially for joint putty.

Basic Specifications

  • Product Model
    Putty Spatula
  • Material (Blade)
    Steel
  • Total Length(mm)
    200
  • Blade Length(mm)
    50
  • Use
    Putty knife for putty undercoat. For joint compound only.
  • Blade Root Thickness(mm)
    0.4
  • Blade Edge Thickness(mm)
    0.29
  • Features
    Uses highly elastic spring steel and the tip is thinned down by application of abrasive machining so the hand does not suffer from fatigue.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Blade Width(mm)

Refine by

  • 90
  • 120
  • 150
  • 180
  • 210
  • 240
  • Clear
Trusco Code

Refine by

  • 252-0516
  • 252-0508
  • 252-0494
  • 252-0486
  • 252-0478
  • 252-0460
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
90
252-0460
8 Day(s)
SGD 10.62

Part Number : NO2003
Days to Ship 8 Day(s)
Standard Unit Price SGD 10.62
Quantity 1 pc.

Specificationtitle

  • Product Model
    Putty Spatula
  • Material (Blade)
    Steel
  • Blade Width(mm)
    90
  • Total Length(mm)
    200
  • Blade Length(mm)
    50
  • Trusco Code
    252-0460
  • Use
    Putty knife for putty undercoat. For joint compound only.
  • Blade Root Thickness(mm)
    0.4
  • Blade Edge Thickness(mm)
    0.29
  • Features
    Uses highly elastic spring steel and the tip is thinned down by application of abrasive machining so the hand does not suffer from fatigue.
  • Mass(g)
    50
1 pc.
120
252-0478
8 Day(s)
SGD 11.72

Part Number : NO2004
Days to Ship 8 Day(s)
Standard Unit Price SGD 11.72
Quantity 1 pc.

Specificationtitle

  • Product Model
    Putty Spatula
  • Material (Blade)
    Steel
  • Blade Width(mm)
    120
  • Total Length(mm)
    200
  • Blade Length(mm)
    50
  • Trusco Code
    252-0478
  • Use
    Putty knife for putty undercoat. For joint compound only.
  • Blade Root Thickness(mm)
    0.4
  • Blade Edge Thickness(mm)
    0.29
  • Features
    Uses highly elastic spring steel and the tip is thinned down by application of abrasive machining so the hand does not suffer from fatigue.
  • Mass(g)
    60
1 pc.
150
252-0486
8 Day(s)
SGD 13.20

Part Number : NO2005
Days to Ship 8 Day(s)
Standard Unit Price SGD 13.20
Quantity 1 pc.

Specificationtitle

  • Product Model
    Putty Spatula
  • Material (Blade)
    Steel
  • Blade Width(mm)
    150
  • Total Length(mm)
    200
  • Blade Length(mm)
    50
  • Trusco Code
    252-0486
  • Use
    Putty knife for putty undercoat. For joint compound only.
  • Blade Root Thickness(mm)
    0.4
  • Blade Edge Thickness(mm)
    0.29
  • Features
    Uses highly elastic spring steel and the tip is thinned down by application of abrasive machining so the hand does not suffer from fatigue.
  • Mass(g)
    75
1 pc.
180
252-0494
8 Day(s)
SGD 14.97

Part Number : NO2006
Days to Ship 8 Day(s)
Standard Unit Price SGD 14.97
Quantity 1 pc.

Specificationtitle

  • Product Model
    Putty Spatula
  • Material (Blade)
    Steel
  • Blade Width(mm)
    180
  • Total Length(mm)
    200
  • Blade Length(mm)
    50
  • Trusco Code
    252-0494
  • Use
    Putty knife for putty undercoat. For joint compound only.
  • Blade Root Thickness(mm)
    0.4
  • Blade Edge Thickness(mm)
    0.29
  • Features
    Uses highly elastic spring steel and the tip is thinned down by application of abrasive machining so the hand does not suffer from fatigue.
  • Mass(g)
    80
1 pc.
210
252-0508
8 Day(s)
SGD 17.20

Part Number : NO2007
Days to Ship 8 Day(s)
Standard Unit Price SGD 17.20
Quantity 1 pc.

Specificationtitle

  • Product Model
    Putty Spatula
  • Material (Blade)
    Steel
  • Blade Width(mm)
    210
  • Total Length(mm)
    200
  • Blade Length(mm)
    50
  • Trusco Code
    252-0508
  • Use
    Putty knife for putty undercoat. For joint compound only.
  • Blade Root Thickness(mm)
    0.4
  • Blade Edge Thickness(mm)
    0.29
  • Features
    Uses highly elastic spring steel and the tip is thinned down by application of abrasive machining so the hand does not suffer from fatigue.
  • Mass(g)
    105
1 pc.
240
252-0516
8 Day(s)
SGD 19.38

Part Number : NO2008
Days to Ship 8 Day(s)
Standard Unit Price SGD 19.38
Quantity 1 pc.

Specificationtitle

  • Product Model
    Putty Spatula
  • Material (Blade)
    Steel
  • Blade Width(mm)
    240
  • Total Length(mm)
    200
  • Blade Length(mm)
    50
  • Trusco Code
    252-0516
  • Use
    Putty knife for putty undercoat. For joint compound only.
  • Blade Root Thickness(mm)
    0.4
  • Blade Edge Thickness(mm)
    0.29
  • Features
    Uses highly elastic spring steel and the tip is thinned down by application of abrasive machining so the hand does not suffer from fatigue.
  • Mass(g)
    120

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)