(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Ryujin Bit (stepped/magnetic)

Click this image to zoom it.

Move the mouse over the image to zoom

Ryujin Bit (stepped/magnetic)【2-5 Pieces Per Package】

Standard Unit Price:
SGD 8.26-
Days to Ship :
7 Day(s)

[Features]
· The screw head is easy to see and ideal for work in narrow places.
· Absorbs impact in the torsion part.
· Has a rust-resistant glazed finish.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    NA
  • Shaft Diameter(mm)
    5.3
  • Material
    Chromium-Molybdenum Vanadium Steel, Acetate Resin
Part Number
Overall Length(mm)

Refine by

  • 65
  • 82
  • 100
  • 120
  • Clear
Details Type

Refine by

  • 2 pcs./set
  • 5 pcs./set
  • Clear
Quantity/Pack(pc.)

Refine by

  • 2
  • 5
  • Clear
Trusco Code

Refine by

  • 395-9953
  • 395-9945
  • 395-9937
  • 395-9929
  • 395-9911
  • 395-9902
  • 395-9881
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
65
5 pcs./set
5
395-9929
7 Day(s)
SGD 16.29

5 Pieces Per Package

Part Number : ARTD5-2065
Days to Ship 7 Day(s)
Standard Unit Price SGD 16.29
Quantity 5 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    65
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    NA
  • Details Type
    5 pcs./set
  • Quantity/Pack(pc.)
    5
  • Shaft Diameter(mm)
    5.3
  • Trusco Code
    395-9929
  • Material
    Chromium-Molybdenum Vanadium Steel, Acetate Resin
  • Mass(g)
    56/pack
82
5 pcs./set
5
395-9937
7 Day(s)
SGD 18.06

5 Pieces Per Package

Part Number : ARTD5-2082
Days to Ship 7 Day(s)
Standard Unit Price SGD 18.06
Quantity 5 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    82
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    NA
  • Details Type
    5 pcs./set
  • Quantity/Pack(pc.)
    5
  • Shaft Diameter(mm)
    5.3
  • Trusco Code
    395-9937
  • Material
    Chromium-Molybdenum Vanadium Steel, Acetate Resin
  • Mass(g)
    69/pack
100
5 pcs./set
5
395-9945
7 Day(s)
SGD 20.02

5 Pieces Per Package

Part Number : ARTD5-2100
Days to Ship 7 Day(s)
Standard Unit Price SGD 20.02
Quantity 5 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    100
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    NA
  • Details Type
    5 pcs./set
  • Quantity/Pack(pc.)
    5
  • Shaft Diameter(mm)
    5.3
  • Trusco Code
    395-9945
  • Material
    Chromium-Molybdenum Vanadium Steel, Acetate Resin
  • Mass(g)
    85/pack
120
5 pcs./set
5
395-9953
7 Day(s)
SGD 23.59

5 Pieces Per Package

Part Number : ARTD5-2120
Days to Ship 7 Day(s)
Standard Unit Price SGD 23.59
Quantity 5 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    120
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    NA
  • Details Type
    5 pcs./set
  • Quantity/Pack(pc.)
    5
  • Shaft Diameter(mm)
    5.3
  • Trusco Code
    395-9953
  • Material
    Chromium-Molybdenum Vanadium Steel, Acetate Resin
  • Mass(g)
    102/pack
65
2 pcs./set
2
395-9881
7 Day(s)
SGD 8.26

2 Pieces Per Package

Part Number : ARTD-2065
Days to Ship 7 Day(s)
Standard Unit Price SGD 8.26
Quantity 2 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    65
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    NA
  • Details Type
    2 pcs./set
  • Quantity/Pack(pc.)
    2
  • Shaft Diameter(mm)
    5.3
  • Trusco Code
    395-9881
  • Material
    Chromium-Molybdenum Vanadium Steel, Acetate Resin
  • Mass(g)
    22/Pack
100
2 pcs./set
2
395-9902
7 Day(s)
SGD 9.75

2 Pieces Per Package

Part Number : ARTD-2100
Days to Ship 7 Day(s)
Standard Unit Price SGD 9.75
Quantity 2 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    100
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    NA
  • Details Type
    2 pcs./set
  • Quantity/Pack(pc.)
    2
  • Shaft Diameter(mm)
    5.3
  • Trusco Code
    395-9902
  • Material
    Chromium-Molybdenum Vanadium Steel, Acetate Resin
  • Mass(g)
    34/pack
120
2 pcs./set
2
395-9911
7 Day(s)
SGD 11.49

2 Pieces Per Package

Part Number : ARTD-2120
Days to Ship 7 Day(s)
Standard Unit Price SGD 11.49
Quantity 2 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    120
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    NA
  • Details Type
    2 pcs./set
  • Quantity/Pack(pc.)
    2
  • Shaft Diameter(mm)
    5.3
  • Trusco Code
    395-9911
  • Material
    Chromium-Molybdenum Vanadium Steel, Acetate Resin
  • Mass(g)
    41/pack

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)