(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Art Knife Pro

Art Knife Pro

Standard Unit Price:
SGD 16.20
Days to Ship :
7 Day(s)

[Features]
• This is an art knife for professional craftsmanship that uses a rubber grip.
• With 7 types of blades, it can be used for a wide range of purposes.
• Suitable for a wide range of uses, from general to professional.

(i)Caution

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    172
  • Details Type
    Main Body
  • Compatible Replacement Blades
    XB157T, XB157K, XB157H, XB157N, XB157M, XB157P, XB10, XB157M, XB157N, XB157P
  • Trusco Code
    360-0688
  • Material (Main Body)
    Nylon resin (contains 20% glass fiber)
  • Material (blade part)
    Alloy tool steel
  • Features
    Suitable for a wide range of use with 3 types of blades.
  • Mass(g)
    29.5

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s)
SGD 16.20

Part Number : 157B
Days to Ship 7 Day(s)
Standard Unit Price SGD 16.20

Specificationtitle

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    172
  • Details Type
    Main Body
  • Compatible Replacement Blades
    XB157T, XB157K, XB157H, XB157N, XB157M, XB157P, XB10, XB157M, XB157N, XB157P
  • Trusco Code
    360-0688
  • Material (Main Body)
    Nylon resin (contains 20% glass fiber)
  • Material (blade part)
    Alloy tool steel
  • Features
    Suitable for a wide range of use with 3 types of blades.
  • Mass(g)
    29.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●An art knife for full-scale workmanship adopting a rubber grip.
●Three kinds of blades can be used for a wide range of uses.

Specification

●Total Length (mm): 172
●Compatible Replacement Blade: XB157T, XB157K, XB157H/XB10
●SPQ (piece):10
●Blade Thickness: 0.5mm (XB157T)

Materials

●Main Body: Nylon Resin (including 20% glass fiber)
●Blade: Alloy Tool Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)