(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Carbide Seat Boring Drill

Carbide Seat Boring Drill

For counterboring for square washers.
Work material: Wood
Tool material: Guide/drill bit: standard steel; cutter: standard steel with carbide insert

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
28M-1550
28M-1555
28M-1560
28M-1565
28M-1850
28M-1855
28M-1860
28M-1865
28M-2160
28M-2165
28M-2460
28M-2465
28M-D1550
28M-D1555
28M-D1560
28M-D1565
28M-D1850
28M-D1855
28M-D1860
28M-D1865
28M-D2160
28M-D2165
28M-D2460
28M-D2465
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipProduct ​​Type Guide
(mm)
Drilling
(mm)
Cutter
(mm)
Shaft Diameter d
(mm)
Contents

SGD 100.88

1 Piece(s) 18 Day(s) No drill (through shaft type)15-5012Guide, Cutter, Allen Wrench

SGD 104.23

1 Piece(s) 18 Day(s) No drill15-5511Guide, Cutter, Allen Wrench

SGD 106.54

1 Piece(s) 18 Day(s) No drill15-6011Guide, Cutter, Allen Wrench

SGD 112.41

1 Piece(s) 18 Day(s) No drill15-6511Guide, Cutter, Allen Wrench

SGD 100.88

1 Piece(s) 18 Day(s) No drill (through shaft type)18-5012Guide, Cutter, Allen Wrench

SGD 104.23

1 Piece(s) 18 Day(s) No drill18-5511Guide, Cutter, Allen Wrench

SGD 106.54

1 Piece(s) 18 Day(s) No drill18-6011Guide, Cutter, Allen Wrench

SGD 112.41

1 Piece(s) 18 Day(s) No drill18-6511Guide, Cutter, Allen Wrench

SGD 108.00

1 Piece(s) 18 Day(s) No drill21-6011Guide, Cutter, Allen Wrench

SGD 113.87

1 Piece(s) 18 Day(s) No drill21-6511Guide, Cutter, Allen Wrench

SGD 108.00

1 Piece(s) 18 Day(s) No drill24-6011Guide, Cutter, Allen Wrench

SGD 113.87

1 Piece(s) 18 Day(s) No drill24-6511Drill, guide, cutter, hex wrench

SGD 120.37

1 Piece(s) 18 Day(s) Includes Drill 222L15155012Drill, guide, cutter, hex wrench

SGD 123.93

1 Piece(s) 18 Day(s) Includes Drill 222L15155511Drill, guide, cutter, hex wrench

SGD 126.24

1 Piece(s) 18 Day(s) Includes Drill 222L15156011Drill, guide, cutter, hex wrench

SGD 131.90

1 Piece(s) 18 Day(s) Includes Drill 222L15156511Drill, guide, cutter, hex wrench

SGD 124.98

1 Piece(s) 18 Day(s) Includes Drill 222L18185012Drill, guide, cutter, hex wrench

SGD 128.55

1 Piece(s) 18 Day(s) Includes Drill 222L18185511Drill, guide, cutter, hex wrench

SGD 130.85

1 Piece(s) 18 Day(s) Includes Drill 222L18186011Drill, guide, cutter, hex wrench

SGD 136.51

1 Piece(s) 18 Day(s) Includes Drill 222L18186511Drill, guide, cutter, hex wrench

SGD 140.28

1 Piece(s) 18 Day(s) Includes Drill 222L21216011Drill, guide, cutter, hex wrench

SGD 146.15

1 Piece(s) 18 Day(s) Includes Drill 222L21216511Drill, guide, cutter, hex wrench

SGD 144.90

1 Piece(s) 18 Day(s) Includes Drill 222L24246011Drill, guide, cutter, hex wrench

SGD 150.76

1 Piece(s) 18 Day(s) Includes Drill 222L24246511Drill, guide, cutter, hex wrench

Loading...

  1. 1

Basic Information

Shaft Type Hexagonal Diameter Target Material Wood Material Guide/Drill: Ordinary Steel / Cutter: Ordinary Steel, Carbide Chip Included
Useable Tools Electric drill

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)