(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Diamond One Touch Free Drill

Diamond One Touch Free Drill

Main body: standard steel; spare blade: with a diamond insert; center drill: with a carbide insert are included in a set.
Drilling holes for recessed lights, pipes, ducts, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

5010D

 
Part Number
5010D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 261.43

2 Piece(s) 18 Day(s)

Loading...

  1. 1

Basic Information

Product ​​Type Set Size(mm) 60 x 200 Shaft Diameter d(mm) 10
Max. Hole Diameter(mm) 60~200 Hole Drilling Depth One Side: 25 / Both Sides: 50 Shaft Type 3 Grooves
Target Material Hard Ceramic Sidings, Sidings, Hard Construction Materials and Wood Material Main Body: Ordinary Steel / Replacement Blade: With Diamond Tip / Center Drill: With Hardened Tip Useable Tools Electric drill
Contents Body, Hex Wrench

Please check the type/dimensions/specifications of the part 5010D in the Diamond One Touch Free Drill series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)