(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

F2133 SL Small Diameter Cutter Series, Cyclone Cutter, Shell Type

F2133 SL Small Diameter Cutter Series, Cyclone Cutter, Shell Type

High rake type milling cutter with little cutting resistance. Enables high performance machining with deep cuts and high feed rates.

PDF

Part Number
F2133SL-80XSLX5J
F2133SL-100XSLX5J
F2133SL-125XSLX6J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExternal diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Number of flutes
(sheet)
Hole Diameter
(mm)
Tool No. Cutter outer diameter D1
(mm)
Number of tips for use

SGD 866.86

1 Piece(s) 3 Day(s) 8050525.48005820955

SGD 1,009.25

1 Piece(s) 3 Day(s) 10050531.7580058211155

SGD 1,274.16

1 Piece(s) 3 Day(s) 12563638.180058221406

Loading...

  1. 1
 

Basic Information

Machining Application Plane / Chamfer work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum Mounting Method Arbor
Compatible Tip Material Carbide Coat / No Carbide Coat / Cermet Applicable Chip SPKT1204AZN/SPGT1204AZN/SPGT1204AEN-K88

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)