(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

F2280 SS Small Diameter Cutter Series, Octagon Cutter, Straight Shank

Part Number
F2280SS-50XSS32
F2280SS-50XSS42X250
F2280SS-63XSS32
F2280SS-63XSS42X250
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExternal diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Shank diameter Ds
(mm)
Tool No. Cutter outer diameter D1
(mm)
Shank Length ℓs
(mm)

SGD 533.51

1 Piece(s) 3 Day(s) 40.715032807540350100

SGD 631.75

1 Piece(s) 3 Day(s) 40.725042807541350200

SGD 580.98

1 Piece(s) 3 Day(s) 53.715032807540463100

SGD 684.73

1 Piece(s) 3 Day(s) 53.725042807541463200

Loading...

  1. 1
 

Basic Information

Machining Application Plane / Vertical work material General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron / Aluminum Mounting Method With handle
Number of flutes(sheet) 3 Compatible Tip Material Carbide Coat / No Carbide Coat / Cermet Underneck length ℓ2(mm) 50
Number of tips for use 3 Applicable Chip ODMW060508-A57/ODMW060508T-A27/ODHW0605ZZN-A57/ODMT0605ZZN-D57/ODMT0605ZZN-D57/ODHT0605ZZN-F57/ODHT0605ZZN-G88

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)