(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

F2280MINI SS Small Diameter Cutter Series, Octagon Cutter MINI, Straight Shank

F2280MINI SS Small Diameter Cutter Series, Octagon Cutter MINI, Straight Shank

Straight shank type multi-functional cutter for octagonal inserts. If the depth of cut is 3 mm or less, 8 corners can be used, making it economical.

PDF

Part Number
F2280MINISS-32XSS20X2
F2280MINISS-32XSS25X200
F2280MINISS-40XSS20X3
F2280MINISS-40XSS25X200
F2280MINISS-50XSS25X4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExternal diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Shank diameter Ds
(mm)
Number of flutes
(sheet)
Tool No. Cutter outer diameter D1
(mm)
Shank Length ℓs
(mm)
Number of tips for use

SGD 403.27

1 Piece(s) 3 Day(s) 24110202807542132752

SGD 483.84

1 Piece(s) 3 Day(s) 242002528075431321652

SGD 486.05

1 Piece(s) 3 Day(s) 32125203807542240903

SGD 565.52

1 Piece(s) 3 Day(s) 322002538075432401653

SGD 576.56

1 Piece(s) 3 Day(s) 421502548075423501154

Loading...

  1. 1
 

Basic Information

Machining Application Plane / Vertical work material General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium Mounting Method With handle
Compatible Tip Material Carbide Coat / No Carbide Coat Underneck length ℓ2(mm) 35 Applicable Chip ONMW050408-A57/ODHW0504ZZN-57/ODMT0504ZZN-D57/ODHT0504ZZN-F57/ODHT0504ZZN-G88

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)