(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Milling Cutter Series, High-Speed Milling Cutter for Aluminum Machining /F2250 A4S90R

Milling Cutter Series, High-Speed Milling Cutter for Aluminum Machining /F2250 A4S90R

High-speed milling cutter for aluminum machining with adjustable balance. This dedicated PCD insert achieves high-speed and high-precision machining.

PDF

Part Number
F2250-A4S90R08006
F2250-A4S90R08006J
F2250-A4S90R10007
F2250-A4S90R10007J
F2250-A4S90R12508
F2250-A4S90R12508J
F2250-A4S90R16010
F2250-A4S90R20012
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExternal diameter Dc
(φ)
Number of flutes
(sheet)
Hole Diameter
(mm)
Tool No. Mounting Hole Height ℓ
(mm)
Type Number of tips for use Weight
(kg)

SGD 2,400.03

1 Piece(s) Quote 80627800266224161.2

SGD 2,400.03

1 Piece(s) 3 Day(s) 80625.4800264226160.8

SGD 2,731.17

1 Piece(s) Quote 100732800266328172.3

SGD 2,731.17

1 Piece(s) 3 Day(s) 100731.75800264338271

SGD 3,018.16

1 Piece(s) 3 Day(s) 125840800266430281.2

SGD 3,018.16

1 Piece(s) 3 Day(s) 125838.1800264438281.2

SGD 3,614.21

1 Piece(s) Quote 16010408002667303102.3

SGD 4,519.32

1 Piece(s) Quote 20012608002669353123.7

Loading...

  1. 1
 

Basic Information

Machining Application Plane / Side work material Aluminum Mounting Method Arbor
Overall Length L/Cutter Height(mm) 63 Compatible Tip Material Diamond (PCD) Applicable Chip SPHW1204PPR-S/SPHW1204PPR-L

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)