(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

F2010 P5E43R Milling Cutter, Octagon Type

F2010 P5E43R Milling Cutter, Octagon Type

High stiffness octagonal inserts are used to achieve both high economy and cutting performance. If the depth of cut is 4 mm or less, 8 corners can be used, making it economical. The insert is 1 size thicker at 5.56 mm, and along with the 135° obtuse angle corner, it achieves extremely high cutting-edge rigidity. The height of the blade tip can be adjusted.

PDF

Part Number
F2010-M-P5E43R08006J
F2010-M-P5E43R10007J
F2010-M-P5E43R12508J
F2010-M-P5E43R16010J
F2010-M-P5E43R20012J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExternal diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Number of flutes
(sheet)
Hole Diameter
(mm)
Tool No. Cutter outer diameter D1
(mm)
Type Number of tips for use

SGD 2,079.93

1 Piece(s) 3 Day(s) 8050625.480044829016

SGD 2,366.92

1 Piece(s) 3 Day(s) 10050731.75800448311027

SGD 2,631.83

1 Piece(s) 3 Day(s) 12563838.1800448413528

SGD 3,249.96

1 Piece(s) 3 Day(s) 160631050.88004487170310

SGD 3,989.50

1 Piece(s) 3 Day(s) 200631247.6258004489210312

Loading...

  1. 1
 

Basic Information

Machining Application Plane / Vertical work material General steel / High hardness steel / Aluminum Mounting Method Arbor
Finish category Finishing Compatible Tip Material Carbide Coat / No Carbide Coat / Cermet Applicable Chip ODMW060508-A57/ODMV060508T-A27/ODHW0605ZZN-A57/ODMT0605ZZN-D57/ODMT0605ZZN-D57/ODHT0605ZZN-F57/ODHT0605ZZN-G88/ODHX0605ZZR-A57

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)