(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

F2010 P4G45R Indexable Tool, Cyclone Type Milling Cutter (General Cutting)

F2010 P4G45R Indexable Tool, Cyclone Type Milling Cutter (General Cutting)

Cartridge type. General purpose high rake type with little cutting resistance. Enables high performance machining with deep cuts and high feed rates.

PDF

Part Number
F2010-M-P4G45R08006J
F2010-M-P4G45R10007J
F2010-M-P4G45R12508J
F2010-M-P4G45R16010J
F2010-M-P4G45R20012J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExternal diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Number of flutes
(sheet)
Hole Diameter
(mm)
Tool No. Cutter outer diameter D1
(mm)
Type Number of tips for use Weight
(kg)

SGD 2,068.89

1 Piece(s) 3 Day(s) 8050625.48004442951181.5

SGD 2,455.22

1 Piece(s) 3 Day(s) 10050731.758004443115262.6

SGD 2,753.25

1 Piece(s) 3 Day(s) 12563838.18004444140273.4

SGD 3,194.77

1 Piece(s) 3 Day(s) 160631050.88004447175386.6

SGD 3,757.70

1 Piece(s) 3 Day(s) 200631247.62580044492153109.8

Loading...

  1. 1
 

Basic Information

Machining Application Plane work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum Mounting Method Arbor
Compatible Tip Material Carbide Coat / No Carbide Coat / Cermet Maximum Cutting Depth ap(mm) 6.5 Applicable Chip SPKT1204AZN/SPGT1204AZN/SPGT1204AEN-K88

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)