(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

F4010 N4S88R F4000 Series High-Rigidity Cutter Cartridge Type Micro-Face

F4010 N4S88R F4000 Series High-Rigidity Cutter Cartridge Type Micro-Face

A cartridge type high stiffness face mill with a cutting angle of 88°. The height of the blade tip can be adjusted. Economical through the use of double sides of inserts, totaling 8 corners.

PDF

Part Number
F4010-N4S88R08006J
F4010-N4S88R10007J
F4010-N4S88R12508J
F4010-N4S88R16010J
F4010-N4S88R20012J
F4010-N4S88R25012J
F4010-N4S88R25016J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExternal diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Number of flutes
(sheet)
Hole Diameter
(mm)
Tool No. Type Number of tips for use Weight
(kg)

SGD 2,245.50

1 Piece(s) 3 Day(s) 8050625.4×268070631161.5

SGD 2,554.56

1 Piece(s) 3 Day(s) 10050731.75×328070632272.6

SGD 2,841.55

1 Piece(s) 3 Day(s) 12563838.1×388070633283.4

SGD 3,492.79

1 Piece(s) 3 Day(s) 160631050.8×3880706342106.6

SGD 4,254.41

1 Piece(s) 3 Day(s) 200631247.62580706353129.8

SGD 4,519.32

1 Piece(s) 3 Day(s) 250631247.625807063631216.6

SGD 5,667.27

1 Piece(s) 3 Day(s) 250631647.625807063731616.8

Loading...

  1. 1
 

Basic Information

Machining Application Plane work material General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron / Titanium Mounting Method Arbor
Finish category Finishing Compatible Tip Material No Carbide Coat Maximum Cutting Depth ap(mm) 10

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)