(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

F4042-16 SL F4000 Series Positive Mill Type

F4042-16 SL F4000 Series Positive Mill Type

High-efficiency cutter that achieves low cutting resistance thanks to its high-torsion tip. Used with a face mill arbor. Improved corrosion resistance with special body surface processing.

PDF

Part Number
F4042-16SL-50XSLX5
F4042-16SL-63XSLX6J
F4042-16SL-80XSLX7J
F4042-16SL-100XSLX8J
F4042-16SL-125XSLX9J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExternal diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Number of flutes
(sheet)
Hole Diameter
(mm)
Tool No. Number of tips for use Type Details

SGD 657.14

1 Piece(s) 3 Day(s) 504052280755925Regular

SGD 766.41

1 Piece(s) 3 Day(s) 6350625.480755936Regular

SGD 870.17

1 Piece(s) 3 Day(s) 8050725.480755947Regular

SGD 991.59

1 Piece(s) 3 Day(s) 10050831.7580755958-

SGD 1,106.38

1 Piece(s) 3 Day(s) 12563938.180755969-

Loading...

  1. 1
 

Basic Information

Machining Application Side / Groove / Vertical work material General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium Mounting Method Arbor
Finish category Finishing Compatible Tip Material Carbide Coat / No Carbide Coat

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)