(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

F4048 SL F4000 Series Positive Mill High-Rigidity Cutter F4048 Shell Type

F4048 SL F4000 Series Positive Mill High-Rigidity Cutter F4048 Shell Type

Shell type high stiffness face mill with a cutting angle of 88°. Economical through the use of double sides of inserts, totaling 8 corners.

PDF

Part Number
F4048SL-50XSLX4
F4048SL-63XSLX6J
F4048SL-80XSLX5J
F4048SL-80XSLX8J
F4048SL-100XSLX6J
F4048SL-100XSLX10J
F4048SL-125XSLX8J
F4048SL-125XSLX12J
F4048SL-160XSLX10J
F4048SL-160XSLX14J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExternal diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Number of flutes
(sheet)
Hole Diameter
(mm)
Tool No. Type Number of tips for use

SGD 858.03

1 Piece(s) 3 Day(s) 5040422807060114

SGD 1,041.26

1 Piece(s) 3 Day(s) 6350625.4807060216

SGD 1,174.82

1 Piece(s) 3 Day(s) 8050525.4807060315

SGD 1,318.31

1 Piece(s) 3 Day(s) 8050825.4807060418

SGD 1,252.08

1 Piece(s) 3 Day(s) 10050631.75807060526

SGD 1,594.26

1 Piece(s) 3 Day(s) 100501031.758070606210

SGD 1,505.96

1 Piece(s) 3 Day(s) 12563838.1807060728

SGD 1,914.36

1 Piece(s) 3 Day(s) 125631238.18070608212

SGD 2,068.89

1 Piece(s) 3 Day(s) 160631050.88070609210

SGD 2,433.15

1 Piece(s) 3 Day(s) 160631450.88070610214

Loading...

  1. 1
 

Basic Information

Machining Application Plane work material General steel / Stainless Steel / Cast Iron Mounting Method Arbor
Finish category Finishing Compatible Tip Material No Carbide Coat Maximum Cutting Depth ap(mm) 10

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)