(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

F4000 Series Positive Mill Shoulder Mill F4000 Type

F4000 Series Positive Mill Shoulder Mill F4000 Type

A cartridge type face mill with a cutting angle of 90°. The height of the blade tip can be adjusted.

PDF

Part Number
F4010-P3F90R08006J
F4010-P3F90R10007J
F4010-P3F90R12508J
F4010-P3F90R16010J
F4010-P3F90R20012J
F4010-P3F90R25012J
F4010-P3F90R25016J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExternal diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Number of flutes
(sheet)
Hole Diameter
(mm)
Tool No. Mounting Hole Height ℓ
(mm)
Type Number of tips for use

SGD 2,245.50

1 Piece(s) 3 Day(s) 8050625.480758012616

SGD 2,554.56

1 Piece(s) 3 Day(s) 10050731.7580758023227

SGD 2,841.55

1 Piece(s) 3 Day(s) 12563838.180758033828

SGD 3,492.79

1 Piece(s) 3 Day(s) 160631050.8807580438210

SGD 4,254.41

1 Piece(s) 3 Day(s) 200631247.6258075805-312

SGD 4,519.32

1 Piece(s) 3 Day(s) 250631247.6258075806-312

SGD 5,667.27

1 Piece(s) 3 Day(s) 250631647.6258075807-316

Loading...

  1. 1
 

Basic Information

Machining Application Plane / Side work material General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium Mounting Method Arbor
Compatible Tip Material Carbide Coat / No Carbide Coat

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)