(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

F3038B CN F3000 Series Porcupine Neo Combination Shank

F3038B CN F3000 Series Porcupine Neo Combination Shank

Roughing end mill type using a tip with 3D breaker. CN 50.8 shank model that offers high clamp rigidity.

PDF

Part Number
F3038BCN-50XCN50.8X70
F3038BCN-50XCN50.8X98
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank diameter Ds
(mm)
Underneck length ℓ2
(mm)
Tool No. Blade Length Lc
(mm)
Number of tips for use

SGD 2,157.20

1 Piece(s) 3 Day(s) 1809580031207015

SGD 2,422.11

1 Piece(s) 3 Day(s) 21012580031219821

Loading...

  1. 1
 

Basic Information

Machining Application Side External diameter Dc(φ) 50 work material General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron / Aluminum
Mounting Method With handle Number of flutes(sheet) 3 Compatible Tip Material Carbide Coat / No Carbide Coat
Shank(mm) CN50.8 Applicable Chip APGT15T3PDR-D51/APMT15T3PDR-D55/APMT15T3PDR-D56/APKT15T3PDR-F55/APMT15T3PDR-F56/APMT15T3PDR-G56/APHT15T3PDR-K88

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)