(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

F2032 SL Small Diameter Cutter Series, Chamfering Cutter, Shell Type

F2032 SL Small Diameter Cutter Series, Chamfering Cutter, Shell Type

A cutter capable of chamfering at 45°. Can also be used as a face cutter

PDF

Part Number
F2032SL-40XSLX4
F2032SL-50XSLX4
F2032SL-63XSLX5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExternal diameter Dc
(φ)
Number of flutes
(sheet)
Maximum Cutting Depth ap
(mm)
Hole Diameter
(mm)
Tool No. Cutter outer diameter D1
(mm)
Number of tips for use Applicable Chip

SGD 914.32

1 Piece(s) 3 Day(s) 4046168005505524P2800-0/P2801-0/P28415-0

SGD 986.07

1 Piece(s) 3 Day(s) 5046228005506624P2800-0/P2801-0/P28415-0

SGD 1,285.20

1 Piece(s) 3 Day(s) 6358228005509805P2808-1/P2809-1/P28401-1/P28495-1

Loading...

  1. 1
 

Basic Information

Machining Application Plane / Chamfer work material General steel / High hardness steel / Cast Iron / Aluminum Mounting Method Arbor
Overall Length L/Cutter Height(mm) 40 Compatible Tip Material Carbide Coat / No Carbide Coat

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)