(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

F2010 P4S90R Milling Cutter, for Shoulder Cutting (for General Cutting of Steel and Iron) Microface

F2010 P4S90R Milling Cutter, for Shoulder Cutting (for General Cutting of Steel and Iron) Microface

Cartridge type face mill for shoulder milling. The micro face type allows adjustment of the blade tip height. For general cutting of steel and cast iron.

PDF

Part Number
F2010-M-P4S90R08006J
F2010-M-P4S90R10007J
F2010-M-P4S90R12508J
F2010-M-P4S90R16010J
F2010-M-P4S90R20012J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExternal diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Number of flutes
(sheet)
Hole Diameter
(mm)
Tool No. Type Number of tips for use

SGD 2,102.01

1 Piece(s) 3 Day(s) 8050625.4800420216

SGD 2,532.49

1 Piece(s) 3 Day(s) 10050731.75800420327

SGD 2,808.44

1 Piece(s) 3 Day(s) 12563838.1800420428

SGD 3,249.96

1 Piece(s) 3 Day(s) 160631050.88004207310

SGD 3,846.01

1 Piece(s) 3 Day(s) 200631247.6258004209312

Loading...

  1. 1
 

Basic Information

Machining Application Plane / Side work material General steel / High hardness steel / Cast Iron / Aluminum Mounting Method Arbor
Finish category Finishing Compatible Tip Material Carbide Coat / No Carbide Coat Maximum Cutting Depth ap(mm) 11
Applicable Chip P2808-1/P28495-1/P2905-1 (for P2808)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)