(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

F2052 P2S90N Side cutter series, full-slot cuter (staggered tooth)

F2052 P2S90N Side cutter series, full-slot cuter (staggered tooth)

Indexable full slot cutter. Blade width can be adjusted between 10 to 16 mm.

PDF

Part Number
P2S90N10010J
P2S90N10010JS
P2S90N10012J
P2S90N10012JS
P2S90N10014J
P2S90N12510J
P2S90N12512J
P2S90N12514J
P2S90N16010J
P2S90N16012J
P2S90N16014J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExternal diameter Dc
(φ)
Number of flutes
(sheet)
Blade Width
(mm)
Hole Diameter
(mm)
Tool No. Boss Diameter db
(mm)
Number of Grooves Flange Width NB

SGD 2,333.81

1 Piece(s) 3 Day(s) 100410–1231.75806760150810

SGD 2,333.81

1 Piece(s) 3 Day(s) 100410–1225.4806830150810

SGD 2,400.03

1 Piece(s) 3 Day(s) 100412–1431.75806760250812

SGD 2,400.03

1 Piece(s) 3 Day(s) 100412–1425.4806830250812

SGD 2,477.30

1 Piece(s) 3 Day(s) 100414 to 1631.75806760350814

SGD 2,841.55

1 Piece(s) 3 Day(s) 125510–1238.18067606601010

SGD 2,907.78

1 Piece(s) 3 Day(s) 125512–1438.18067607601012

SGD 2,985.05

1 Piece(s) 3 Day(s) 125514 to 1638.18067608601014

SGD 3,283.07

1 Piece(s) 3 Day(s) 160610–1238.18067611601210

SGD 3,338.26

1 Piece(s) 3 Day(s) 160612–1438.18067612601212

SGD 3,426.56

1 Piece(s) 3 Day(s) 160614 to 1638.18067613601214

Loading...

  1. 1
 

Basic Information

Machining Application Side / Groove work material General steel / Cast Iron Mounting Method Arbor
Compatible Tip Material Carbide Coat / No Carbide Coat Applicable Chip P2700-0/P2905-0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)