(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

F4033 SL F4000 Series High-Rigidity Face Mill F4033 Shell Type

F4033 SL F4000 Series High-Rigidity Face Mill F4033 Shell Type

Shell type high stiffness face mill. Economical through the use of double sides of inserts, totaling 8 corners.

PDF

Part Number
F4033SL-50XSLX3
F4033SL-63XSLX4J
F4033SL-63XSLX6J
F4033SL-80XSLX5J
F4033SL-80XSLX8J
F4033SL-100XSLX6J
F4033SL-100XSLX10J
F4033SL-125XSLX8J
F4033SL-125XSLX12J
F4033SL-160XSLX10J
F4033SL-160XSLX14J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExternal diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Number of flutes
(sheet)
Hole Diameter
(mm)
Tool No. Cutter outer diameter D1
(mm)
Type Number of tips for use

SGD 796.22

1 Piece(s) 3 Day(s) 504032280704016413

SGD 911.01

1 Piece(s) 3 Day(s) 6350425.480704027714

SGD 1,041.26

1 Piece(s) 3 Day(s) 6350625.480704037716

SGD 1,174.82

1 Piece(s) 3 Day(s) 8050525.480704049415

SGD 1,318.31

1 Piece(s) 3 Day(s) 8050825.480704059418

SGD 1,252.08

1 Piece(s) 3 Day(s) 10050631.75807040611426

SGD 1,594.26

1 Piece(s) 3 Day(s) 100501031.758070407114210

SGD 1,505.96

1 Piece(s) 3 Day(s) 12563838.1807040813928

SGD 1,914.36

1 Piece(s) 3 Day(s) 125631238.18070409139212

SGD 2,068.89

1 Piece(s) 3 Day(s) 160631050.88070410174210

SGD 2,433.15

1 Piece(s) 3 Day(s) 160631450.88070411174214

Loading...

  1. 1
 

Basic Information

Machining Application Plane work material General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron / Titanium Mounting Method Arbor
Compatible Tip Material No Carbide Coat Maximum Cutting Depth ap(mm) 6.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)