(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

F4238 SL F4000 Series Porcupine Cutter Shell Type

F4238 SL F4000 Series Porcupine Cutter Shell Type

Shell type porcupine cutter that achieves low cutting force with high helix inserts. The body is given a special surface treatment to improve corrosion resistance.

PDF

Part Number
F4238SL-50XSL
F4238SL-63XSL
F4238SL-80XSL
F4238SL-100XSL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExternal diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Number of flutes
(sheet)
Hole Diameter
(mm)
Tool No. Blade Length Lc
(mm)
Mounting Hole Height ℓ
(mm)
Number of tips for use

SGD 1,892.29

1 Piece(s) 3 Day(s) 5060322807590743219

SGD 2,102.01

1 Piece(s) 3 Day(s) 63704248075908432812

SGD 2,400.03

1 Piece(s) 3 Day(s) 80855328075909572820

SGD 3,459.68

1 Piece(s) 3 Day(s) 100856408075910573024

Loading...

  1. 1
 

Basic Information

Machining Application Side work material General steel / High hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium Mounting Method Arbor
Finish category Finishing Compatible Tip Material Carbide Coat / No Carbide Coat Applicable Chip ADMT160608R-D56/ADMT160608R-F56/ADMT160608R-G56/ADGT1606PER-D56/ADKT1606PER-F56/ADHT1606PER-G88

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)