(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

F4238 HSK F4000 Series Porcupine Cutter HSK Shank

F4238 HSK F4000 Series Porcupine Cutter HSK Shank

Improved corrosion resistance with special body surface processing

PDF

Part Number
F4238HSK-H100A063Z0371
F4238HSK-H100A080Z0485
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExternal diameter Dc
(φ)
Number of flutes
(sheet)
Underneck length ℓ2
(mm)
Tool No. Blade Length Lc
(mm)
Protrusion Length Lb
(mm)
Number of tips for use

SGD 4,188.18

1 Piece(s) 3 Day(s) 6338280759257112515

SGD 5,258.87

1 Piece(s) Quote 8049680759268514024

Loading...

  1. 1
 

Basic Information

Machining Application Side work material General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium Mounting Method With handle
Finish category Finishing Compatible Tip Material Carbide Coat / No Carbide Coat Shank(mm) HSK-A100

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)