(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

WDX Drill, for 2D Machining Depth

WDX Drill, for 2D Machining Depth

SumiDrill WDX is capable of stable drilling of a wide range of work materials including general steel, stainless steel, and aluminum alloy, thanks to its excellent cutting balance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WDX130D2S20
WDX135D2S20
WDX140D2S20
WDX145D2S20
WDX150D2S20
WDX155D2S20
WDX160D2S20
WDX165D2S20
WDX170D2S20
WDX175D2S25
WDX180D2S25
WDX185D2S25
WDX190D2S25
WDX195D2S25
WDX200D2S25
WDX205D2S25
WDX210D2S25
WDX215D2S25
WDX220D2S25
WDX225D2S25
WDX230D2S25
WDX235D2S25
WDX240D2S25
WDX245D2S25
WDX250D2S25
WDX255D2S32
WDX260D2S32
WDX265D2S32
WDX270D2S32
WDX275D2S32
WDX280D2S32
WDX285D2S32
WDX290D2S32
WDX295D2S32
WDX300D2S32
WDX300D2S40
WDX310D2S32
WDX310D2S40
WDX320D2S32
WDX320D2S40
WDX330D2S40
WDX340D2S40
WDX350D2S40
WDX360D2S40
WDX370D2S40
WDX380D2S40
WDX390D2S40
WDX400D2S40
WDX410D2S40
WDX420D2S40
WDX430D2S40
WDX440D2S40
WDX450D2S40
WDX460D2S40
WDX470D2S40
WDX480D2S40
WDX490D2S40
WDX500D2S40
WDX510D2S40
WDX520D2S40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipHole Diameter (Drilling Diameter) D
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter
(mm)
Link Length ℓs
(mm)
ℓ1
(mm)
φD1
(mm)
Application Tip Offset in Radial Direction (Maximum)
(mm)

SGD 442.68

1 Piece(s) 4 Day(s) or more 13298820.0444428.0WDXT0420040.35mm

SGD 442.68

1 Piece(s) 8 Day(s) or more 13.5308920.0444528.0WDXT0420040.30mm

SGD 442.68

1 Piece(s) 8 Day(s) or more 14319020.0444628.0WDXT0420040.25mm

SGD 442.68

1 Piece(s) 4 Day(s) or more 14.5329120.0444728.0WDXT0420040.20mm

SGD 442.68

1 Piece(s) 8 Day(s) or more 15339220.0444828.0WDXT0420040.15mm

SGD 452.87

1 Piece(s) 4 Day(s) or more 15.5349320.0444930.0WDXT0525040.40mm

SGD 452.87

1 Piece(s) 4 Day(s) or more 16359420.0445030.0WDXT0525040.40mm

SGD 452.87

1 Piece(s) 8 Day(s) or more 16.5369520.0445130.0WDXT0525040.35mm

SGD 452.87

1 Piece(s) 8 Day(s) or more 17379620.0445230.0WDXT0525040.30mm

SGD 474.37

1 Piece(s) 6 Day(s) or more 17.53810925.0565332.0WDXT0525040.25mm

SGD 474.37

1 Piece(s) 4 Day(s) or more 183911025.0565432.0WDXT0525040.20mm

SGD 485.69

1 Piece(s) 8 Day(s) or more 18.54011125.0565533.0WDXT0630060.50mm

SGD 485.69

1 Piece(s) 8 Day(s) or more 194111225.0565633.0WDXT0630060.45mm

SGD 485.69

1 Piece(s) 4 Day(s) or more 19.54211325.0565733.0WDXT0630060.40mm

SGD 485.69

1 Piece(s) 4 Day(s) or more 204311425.0565833.0WDXT0630060.30mm

SGD 485.69

1 Piece(s) 6 Day(s) or more 20.54411525.0565933.0WDXT0630060.30mm

SGD 485.69

1 Piece(s) 8 Day(s) or more 214511625.0566033.0WDXT0630060.20mm

SGD 485.69

1 Piece(s) 4 Day(s) or more 21.54611725.0566133.0WDXT0630060.15mm

SGD 485.69

1 Piece(s) 6 Day(s) or more 224711825.0566233.0WDXT0630060.10mm

SGD 485.69

1 Piece(s) 4 Day(s) or more 22.54811925.0566333.0WDXT0630060.05mm

SGD 495.87

1 Piece(s) 6 Day(s) or more 234912325.0566737.0WDXT0735060.70mm

SGD 495.87

1 Piece(s) 4 Day(s) or more 23.55012425.0566837.0WDXT0735060.70mm

SGD 495.87

1 Piece(s) 4 Day(s) or more 245112525.0566937.0WDXT0735060.60mm

SGD 495.87

1 Piece(s) 4 Day(s) or more 24.55212625.0567037.0WDXT0735060.50mm

SGD 495.87

1 Piece(s) 8 Day(s) or more 255312725.0567137.0WDXT0735060.50mm

SGD 517.38

1 Piece(s) 4 Day(s) or more 25.55413432.0607441.0WDXT0735060.45mm

SGD 517.38

1 Piece(s) 4 Day(s) or more 265513532.0607541.0WDXT0735060.40mm

SGD 517.38

1 Piece(s) 4 Day(s) or more 26.55613632.0607641.0WDXT0735060.35mm

SGD 517.38

1 Piece(s) 8 Day(s) or more 275713732.0607741.0WDXT0735060.25mm

SGD 517.38

1 Piece(s) 4 Day(s) or more 27.55813832.0607841.0WDXT0735060.20mm

SGD 517.38

1 Piece(s) 8 Day(s) or more 285913932.0607941.0WDXT0735060.15mm

SGD 517.38

1 Piece(s) 4 Day(s) or more 28.56014032.0608041.0WDXT0735060.10mm

SGD 517.38

1 Piece(s) 4 Day(s) or more 296214332.0608350.0WDXT0940081.00mm

SGD 517.38

1 Piece(s) 8 Day(s) or more 29.56314432.0608450.0WDXT0940080.95mm

SGD 560.39

1 Piece(s) 4 Day(s) or more 306414832.0608854.0WDXT0940080.90mm

SGD 560.39

1 Piece(s) 4 Day(s) or more 306415840.0708854.0WDXT0940080.90mm

SGD 560.39

1 Piece(s) 4 Day(s) or more 316615032.0609054.0WDXT0940080.80mm

SGD 560.39

1 Piece(s) 8 Day(s) or more 316616040.0709054.0WDXT0940080.80mm

SGD 560.39

1 Piece(s) 8 Day(s) or more 326815232.0609254.0WDXT0940080.70mm

SGD 560.39

1 Piece(s) 6 Day(s) or more 326816240.0709254.0WDXT0940080.70mm

SGD 560.39

1 Piece(s) 6 Day(s) or more 337016440.0709454.0WDXT0940080.55mm

SGD 560.39

1 Piece(s) 8 Day(s) or more 347216640.0709654.0WDXT0940080.45mm

SGD 560.39

1 Piece(s) 4 Day(s) or more 357416840.0709854.0WDXT0940080.35mm

SGD 560.39

1 Piece(s) 4 Day(s) or more 367617040.07010054.0WDXT0940080.20mm

SGD 646.40

1 Piece(s) 4 Day(s) or more 377917940.07010949.5WDXT1250121.00mm

SGD 646.40

1 Piece(s) 4 Day(s) or more 388118140.07011149.5WDXT1250121.00mm

SGD 646.40

1 Piece(s) 6 Day(s) or more 398318340.07011349.5WDXT1250120.90mm

SGD 646.40

1 Piece(s) 8 Day(s) or more 408518540.07011549.5WDXT1250120.80mm

SGD 646.40

1 Piece(s) 6 Day(s) or more 418718740.07011749.5WDXT1250120.70mm

SGD 646.40

1 Piece(s) 4 Day(s) or more 428918940.07011949.5WDXT1250120.60mm

SGD 646.40

1 Piece(s) 4 Day(s) or more 439119140.07012149.5WDXT1250120.50mm

SGD 646.40

1 Piece(s) 4 Day(s) or more 449319340.07012349.5WDXT1250120.50mm

SGD 646.40

1 Piece(s) 6 Day(s) or more 459519540.07012549.5WDXT1250120.40mm

SGD 700.73

1 Piece(s) 4 Day(s) or more 469719740.07012749.5WDXT1560120.50mm

SGD 700.73

1 Piece(s) 4 Day(s) or more 479919940.07012949.5WDXT1560121.40mm

SGD 700.73

1 Piece(s) 4 Day(s) or more 4810120140.07013149.5WDXT1560121.30mm

SGD 700.73

1 Piece(s) 4 Day(s) or more 4910320340.07013349.5WDXT1560121.20mm

SGD 700.73

1 Piece(s) 6 Day(s) or more 5010520540.07013549.5WDXT1560121.10mm

SGD 735.81

1 Piece(s) 4 Day(s) or more 5110720740.07013749.5WDXT1560121.00mm

SGD 735.81

1 Piece(s) 4 Day(s) or more 5210920940.07013950.5WDXT1560120.90mm

Loading...

Basic Information

Work Material General Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum Alloy Coating Presence Included Coating Type TiAlN
Oil-Hole Presence Included Details of Coating PVD Coat/Aurora Coat Standard for Processing Tolerance -0.05 to +0.15 mm (for 2D)/0 to +0.25 mm (for 5D)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)