(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

WDX Drill, for 4D Machining Depth

WDX Drill, for 4D Machining Depth

SumiDrill WDX is capable of stable drilling of a wide range of work materials including general steel, stainless steel, and aluminum alloy, thanks to its excellent cutting balance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WDX130D4S20
WDX135D4S20
WDX140D4S20
WDX145D4S20
WDX150D4S20
WDX155D4S20
WDX160D4S20
WDX165D4S20
WDX170D4S20
WDX175D4S25
WDX180D4S25
WDX185D4S25
WDX190D4S25
WDX195D4S25
WDX200D4S25
WDX205D4S25
WDX210D4S25
WDX215D4S25
WDX220D4S25
WDX225D4S25
WDX230D4S25
WDX235D4S25
WDX240D4S25
WDX245D4S25
WDX250D4S25
WDX255D4S32
WDX260D4S32
WDX265D4S32
WDX270D4S32
WDX275D4S32
WDX280D4S32
WDX285D4S32
WDX290D4S32
WDX295D4S32
WDX300D4S32
WDX300D4S40
WDX310D4S32
WDX310D4S40
WDX320D4S32
WDX320D4S40
WDX330D4S40
WDX340D4S40
WDX350D4S40
WDX360D4S40
WDX370D4S40
WDX380D4S40
WDX390D4S40
WDX400D4S40
WDX410D4S40
WDX420D4S40
WDX430D4S40
WDX440D4S40
WDX450D4S40
WDX460D4S40
WDX470D4S40
WDX480D4S40
WDX490D4S40
WDX500D4S40
WDX510D4S40
WDX520D4S40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipHole Diameter (Drilling Diameter) D
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter
(mm)
Link Length ℓs
(mm)
ℓ1
(mm)
φD1
(mm)
Application Tip Offset in Radial Direction (Maximum)
(mm)

SGD 535.48

1 Piece(s) 6 Day(s) or more 135511420.0447028.0WDXT0420040.35mm

SGD 535.48

1 Piece(s) 6 Day(s) or more 13.55711620.0447228.0WDXT0420040.30mm

SGD 535.48

1 Piece(s) 6 Day(s) or more 145911820.0447428.0WDXT0420040.25mm

SGD 535.48

1 Piece(s) 8 Day(s) or more 14.56112020.0447628.0WDXT0420040.20mm

SGD 535.48

1 Piece(s) 6 Day(s) or more 156312220.0447828.0WDXT0420040.15mm

SGD 547.93

1 Piece(s) 4 Day(s) or more 15.56512420.0448030.0WDXT0525040.40mm

SGD 547.93

1 Piece(s) 6 Day(s) or more 166712620.0448230.0WDXT0525040.40mm

SGD 547.93

1 Piece(s) 4 Day(s) or more 16.56912820.0448430.0WDXT0525040.35mm

SGD 547.93

1 Piece(s) 4 Day(s) or more 177113020.0448630.0WDXT0525040.30mm

SGD 573.96

1 Piece(s) 6 Day(s) or more 17.57314425.0568832.0WDXT0525040.25mm

SGD 573.96

1 Piece(s) 6 Day(s) or more 187514625.0569032.0WDXT0525040.20mm

SGD 587.55

1 Piece(s) 4 Day(s) or more 18.57714825.0569233.0WDXT0630060.50mm

SGD 587.55

1 Piece(s) 6 Day(s) or more 197915025.0569433.0WDXT0630060.45mm

SGD 587.55

1 Piece(s) 4 Day(s) or more 19.58115225.0569633.0WDXT0630060.40mm

SGD 587.55

1 Piece(s) 6 Day(s) or more 208315425.0569833.0WDXT0630060.30mm

SGD 587.55

1 Piece(s) 6 Day(s) or more 20.58515625.05610033.0WDXT0630060.30mm

SGD 587.55

1 Piece(s) 6 Day(s) or more 218715825.05610233.0WDXT0630060.20mm

SGD 587.55

1 Piece(s) 4 Day(s) or more 21.58916025.05610433.0WDXT0630060.15mm

SGD 587.55

1 Piece(s) 6 Day(s) or more 229116225.05610633.0WDXT0630060.10mm

SGD 587.55

1 Piece(s) 6 Day(s) or more 22.59316425.05610833.0WDXT0630060.05mm

SGD 600.00

1 Piece(s) 6 Day(s) or more 239516925.05611337.0WDXT0735060.70mm

SGD 600.00

1 Piece(s) 4 Day(s) or more 23.59717125.05611537.0WDXT0735060.70mm

SGD 600.00

1 Piece(s) 6 Day(s) or more 249917325.05611737.0WDXT0735060.60mm

SGD 600.00

1 Piece(s) 6 Day(s) or more 24.510117525.05611937.0WDXT0735060.50mm

SGD 600.00

1 Piece(s) 6 Day(s) or more 2510317725.05612137.0WDXT0735060.50mm

SGD 626.03

1 Piece(s) 8 Day(s) or more 25.510518532.06012541.0WDXT0735060.45mm

SGD 626.03

1 Piece(s) 8 Day(s) or more 2610718732.06012741.0WDXT0735060.40mm

SGD 626.03

1 Piece(s) 4 Day(s) or more 26.510918932.06012941.0WDXT0735060.35mm

SGD 626.03

1 Piece(s) 8 Day(s) or more 2711119132.06013141.0WDXT0735060.25mm

SGD 626.03

1 Piece(s) 4 Day(s) or more 27.511319332.06013341.0WDXT0735060.20mm

SGD 626.03

1 Piece(s) 6 Day(s) or more 2811519532.06013541.0WDXT0735060.15mm

SGD 626.03

1 Piece(s) 4 Day(s) or more 28.511719732.06013741.0WDXT0735060.10mm

SGD 626.03

1 Piece(s) 4 Day(s) or more 2912020132.06014150.0WDXT0940081.00mm

SGD 626.03

1 Piece(s) 4 Day(s) or more 29.512220332.06014350.0WDXT0940080.95mm

SGD 680.36

1 Piece(s) 4 Day(s) or more 3012420832.06014854.0WDXT0940080.90mm

SGD 680.36

1 Piece(s) 4 Day(s) or more 3012421840.07014854.0WDXT0940080.90mm

SGD 680.36

1 Piece(s) 4 Day(s) or more 3112821232.06015254.0WDXT0940080.80mm

SGD 680.36

1 Piece(s) 4 Day(s) or more 3112822240.07015254.0WDXT0940080.80mm

SGD 680.36

1 Piece(s) 4 Day(s) or more 3213221632.06015654.0WDXT0940080.70mm

SGD 680.36

1 Piece(s) 4 Day(s) or more 3213222640.07015654.0WDXT0940080.70mm

SGD 680.36

1 Piece(s) 4 Day(s) or more 3313623040.07016054.0WDXT0940080.55mm

SGD 680.36

1 Piece(s) 4 Day(s) or more 3414023440.07016454.0WDXT0940080.45mm

SGD 680.36

1 Piece(s) 4 Day(s) or more 3514423840.07016854.0WDXT0940080.35mm

SGD 680.36

1 Piece(s) 6 Day(s) or more 3614824240.07017254.0WDXT0940080.20mm

SGD 782.22

1 Piece(s) 4 Day(s) or more 3715325340.07018349.5WDXT1250121.00mm

SGD 782.22

1 Piece(s) 4 Day(s) or more 3815725740.07018749.5WDXT1250121.00mm

SGD 782.22

1 Piece(s) 6 Day(s) or more 3916126140.07019149.5WDXT1250120.90mm

SGD 782.22

1 Piece(s) 4 Day(s) or more 4016526540.07019549.5WDXT1250120.80mm

SGD 782.22

1 Piece(s) 4 Day(s) or more 4116926940.07019949.5WDXT1250120.70mm

SGD 782.22

1 Piece(s) 4 Day(s) or more 4217327340.07020349.5WDXT1250120.60mm

SGD 782.22

1 Piece(s) 4 Day(s) or more 4317727740.07020749.5WDXT1250120.50mm

SGD 782.22

1 Piece(s) 4 Day(s) or more 4418128140.07021149.5WDXT1250120.50mm

SGD 782.22

1 Piece(s) 4 Day(s) or more 4518528540.07021549.5WDXT1250120.40mm

SGD 847.86

1 Piece(s) 4 Day(s) or more 4618928940.07021949.5WDXT1560121.50mm

SGD 847.86

1 Piece(s) 4 Day(s) or more 4719329340.07022349.5WDXT1560121.40mm

SGD 847.86

1 Piece(s) 4 Day(s) or more 4819729740.07022749.5WDXT1560121.30mm

SGD 847.86

1 Piece(s) 4 Day(s) or more 4920130140.07023149.5WDXT1560121.20mm

SGD 847.86

1 Piece(s) 4 Day(s) or more 5020530540.07023549.5WDXT1560121.10mm

SGD 890.87

1 Piece(s) 4 Day(s) or more 5120930940.07023949.5WDXT1560121.00mm

SGD 890.87

1 Piece(s) 4 Day(s) or more 5221331340.07024350.5WDXT1560120.90mm

Loading...

Basic Information

Work Material General Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum Alloy Coating Presence Included Coating Type TiAlN
Oil-Hole Presence Included Details of Coating PVD Coat/Aurora Coat

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)