(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Tapered Tap for Pipes, For Stainless Steel Use EX-SUS-TPT

Tapered Tap for Pipes, For Stainless Steel Use EX-SUS-TPT

It can be used to machine female tapered pipe threads. It is suitable for difficult-to-cut materials such as stainless steel.

PDF

Part Number
EX-SUS-TPT-1/2-14
EX-SUS-TPT-1/4-19
EX-SUS-TPT-1/8-28
EX-SUS-TPT-1-11
EX-SUS-TPT-3/4-14
EX-SUS-TPT-3/8-19
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Link Diameter
(mm)
Thread Length Tool No.

SGD 129.54

1 Piece(s) 4 Day(s) or more R1/21480183523924

SGD 53.68

1 Piece(s) 4 Day(s) or more R1/41962112823922

SGD 38.77

1 Piece(s) 4 Day(s) or more R1/8285581923921

SGD 398.43

1 Piece(s) 4 Day(s) or more R11195264523928

SGD 216.36

1 Piece(s) 4 Day(s) or more R3/41485233523926

SGD 84.71

1 Piece(s) 4 Day(s) or more R3/81965142823923

Loading...

  1. 1
 

Basic Information

Thread Types Pipe Taper Number of Chamfered Threads 2.5P Work Material Stainless Steel (SUS) / Copper (Cu) / Thermoplastic (PVC, Nylon etc.)
Tap Model Pipe Tap Bore Model For Through Holes / For Blind Holes Coating Presence None
Coating Type Non-Coated Precision JIS2 No. of Grooves 4
Tool Material Details High Vanadium HSS External center - Surface Coating Oxidizing
Protrusion Available

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)