(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Precision Bit, for HIOS, No. D76 Cross-Head Shaft Diameter 1.5 to 5.0

Precision Bit, for HIOS, No. D76 Cross-Head Shaft Diameter 1.5 to 5.0

Precision bit - Phillips.
[Features]
· φ5 (Shaft diameter 5 mm).
· High precision bit that enables screw fastening work in compact/high-precision fields.
· High-precision finish blade tip that conforms to the screw standards.
[Applications]
· Applicable to screw-tightening work in small precision fields such as hard disks, OA devices, audio equipment, VTR, optical equipment, etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

D761560

 
Part Number
D761560
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 23.06

10 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Tip Type Phillips (+) shank diameter(mm) 5 Overall Length(mm) 60
Single Product Set Product Single Item Tip size / Phillips (+) No.1 Presence of magnet at the blade tip NA
Whether there is a double-end function NA JAN Code 4907587332837 Trusco Code 371-3563

Please check the type/dimensions/specifications of the part D761560 in the Precision Bit, for HIOS, No. D76 Cross-Head Shaft Diameter 1.5 to 5.0 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)