(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

25SQ HSS Cutter

25SQ HSS Cutter

[Features]
· Small type 35SQ, 50SQ Crinkey cutter.
· HSS type that is unlikely to chip despite its small diameter.
· Uses a center pin system.
· Positioning is easy, and the core automatically ejects after punching is complete.
· Using a dedicated shank, it can be used with magnetic drilling machines, upright drilling machines, radial drilling machines, lathes, and milling machines.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

HCSQ140

Part Number
HCSQ140
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 134.56

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

blade diameter(mm) 14 Blade thickness(mm) 3.5 Number of flutes(Sheets) 4
Center Pin HCS7025F shank diameter(mm) 19.05

Please check the type/dimensions/specifications of the part HCSQ140 in the 25SQ HSS Cutter series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)