(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mushroom drill (for inserts and roofs)

Mushroom drill (for inserts and roofs)

[Features]
· A specialist in boring more single diameters faster and smoother. (*Quantity: 1 piece)
· Cuts at every 90°.
· Allows speedy continuous hole drilling work. Has also been processed to prevent biting in on the far side of the hole.
· Products for inserts are titanium coated.
· It prevents welding of chips and allows continuous work for a long time.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TK125S

Part Number
TK125S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 72.18

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

shank diameter(mm) Hexagonal Shaft 6.35 blade diameter(mm) 12.5 Overall Length(mm) 84.5
Application Roof Bolt for Pilot Hole

Please check the type/dimensions/specifications of the part TK125S in the Mushroom drill (for inserts and roofs) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)