(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vinyl Hole Cutter

Vinyl Hole Cutter

[Features]
· Synthetic resin (plastic) can be cut cleanly.
· An "Evolved E-Type" which can be used in drilling machines.
· Different blade tip from E-type hole cutters.
· Chips are discharged smoothly, making it ideal for drilling machines.
· Special blade shape produces extremely few back burrs.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

B16

Part Number
B16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 32.51

1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Product Type Hole saw blade diameter(mm) 16 Blade thickness(mm) 1.9
Overall Length(mm) 72 Blade Length(mm) 8 Protrusion amount(mm) 9
Number of flutes(Sheets) 5 center drill B645 shank No. No.1

Please check the type/dimensions/specifications of the part B16 in the Vinyl Hole Cutter series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)