(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Vector Screwdriver for Electric Works No. 285

Click this image to zoom it.

Move the mouse over the image to zoom

Vector Screwdriver for Electric Works No. 285

Standard Unit Price:
SGD 12.42-
Days to Ship :
9 Day(s)

[Features]
· The shaft is tough and whole body is quenched with excellent durable chromium vanadium metal.
· The cutting edge has undergone high precision black point processing.
· Thin shaft specification (6.4 mm) to enable terminal blocks in narrow gaps to be reached

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Catalog

Japanese Only

Part Number
Shaft length L (mm)

Refine by

  • 100
  • 150
  • Clear
JAN Code

Refine by

  • 4907587077417
  • 4907587077424
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
100
4907587077417
9 Day(s)
SGD 12.42

Part Number : 2852100
Days to Ship 9 Day(s)
Standard Unit Price SGD 12.42

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.2
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Rubber
  • JAN Code
    4907587077417
150
4907587077424
9 Day(s)
SGD 12.95

Part Number : 2852150
Days to Ship 9 Day(s)
Standard Unit Price SGD 12.95

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.2
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Rubber
  • JAN Code
    4907587077424

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)