(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SPX Hole Cutter

SPX Hole Cutter

[Features]
· One-touch type SP hole cutter.
· One-touch attachable/detachable type SP hole cutter.
· Scrap can be easily removed, and it is very economical (attachable/detachable without a tool).

PDF

Japanese Only

Part Number
SPX53C
SPX65C
SPX81C
SPX95C
SPX120C
SPX130C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipblade diameter
(mm)
Compatible Nominal Diameter

SGD 59.18

1 Piece(s) 10 Day(s) 5340

SGD 70.50

1 Piece(s) 10 Day(s) 6550

SGD 89.37

1 Piece(s) 10 Day(s) 8165

SGD 104.45

1 Piece(s) 10 Day(s) 9575

SGD 157.27

1 Piece(s) 10 Day(s) 120100

SGD 195.00

1 Piece(s) 10 Day(s) 130Public Works Joint

Loading...

  1. 1

Basic Information

Product Type Hole saw center drill SPX6105 shank No. SPX-SK/SPX-SKD

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)