(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Power Grip Torx Screwdriver No. 5400TX

Click this image to zoom it.

Move the mouse over the image to zoom

Power Grip Torx Screwdriver No. 5400TX

Standard Unit Price:
SGD 10.63-
Days to Ship :
8 Day(s) or more

Torx screwdriver with an ergonomic handle that makes it easy to apply force.
[Features]
· Champagne gold plating keeps a precise cutting edge.
· The handle is made of cellulose acetate resin.
· Tamper-proof screw compatible.
[Applications]
· For maintenance of automobile engine area and body.
· For screw-tightening work in small precision fields such as hard disks, OA devices, audio equipment, VTR, optical equipment, etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Catalog

Japanese Only

Part Number
Shaft length L (mm)

Refine by

  • 80
  • 120
  • Clear
Opposite side dimensions(mm)

Refine by

  • 1.37
  • 1.65
  • 1.97
  • 2.3
  • 2.48
  • 2.72
  • 3.26
  • 3.84
  • 4.4
  • 4.96
  • 5.49
  • 6.6
  • Clear
Overall Length(mm)

Refine by

  • 155
  • 177
  • 217
  • 224
  • 235
  • Clear
Shaft Diameter(mm)

Refine by

  • 2.5
  • 3
  • 3.5
  • 4
  • 5
  • 6
  • 7
  • Clear
JAN Code

Refine by

  • 4907587062031
  • 4907587062048
  • 4907587062055
  • 4907587062062
  • 4907587062079
  • 4907587062086
  • 4907587062093
  • 4907587062109
  • 4907587062116
  • 4907587062123
  • 4907587062130
  • 4907587062147
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
80
1.97
155
2.5
4907587062055
9 Day(s)
SGD 10.95

Part Number : 5400TXT7H80
Days to Ship 9 Day(s)
Standard Unit Price SGD 10.95

Specificationtitle

  • Tip standards
    Torx
  • Shaft length L (mm)
    80
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Opposite side dimensions(mm)
    1.97
  • Overall Length(mm)
    155
  • Shaft Diameter(mm)
    2.5
  • JAN Code
    4907587062055
  • Tip Size (Torx)
    T7H
  • Handle diameter(mm)
    17
  • Description of Contents
    5400TX T7H×80
80
2.3
155
3
4907587062062
8 Day(s)
SGD 10.95

Part Number : 5400TXT8H80
Days to Ship 8 Day(s)
Standard Unit Price SGD 10.95

Specificationtitle

  • Tip standards
    Torx
  • Shaft length L (mm)
    80
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Opposite side dimensions(mm)
    2.3
  • Overall Length(mm)
    155
  • Shaft Diameter(mm)
    3
  • JAN Code
    4907587062062
  • Tip Size (Torx)
    T8H
  • Handle diameter(mm)
    17
  • Description of Contents
    5400TX T8H×80
80
2.48
155
3
4907587062079
9 Day(s)
SGD 10.95

Part Number : 5400TXT9H80
Days to Ship 9 Day(s)
Standard Unit Price SGD 10.95

Specificationtitle

  • Tip standards
    Torx
  • Shaft length L (mm)
    80
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Opposite side dimensions(mm)
    2.48
  • Overall Length(mm)
    155
  • Shaft Diameter(mm)
    3
  • JAN Code
    4907587062079
  • Tip Size (Torx)
    T9H
  • Handle diameter(mm)
    17
  • Description of Contents
    5400TX T9H×80
80
2.72
155
3
4907587062086
9 Day(s)
SGD 11.54

Part Number : 5400TXT10H80
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.54

Specificationtitle

  • Tip standards
    Torx
  • Shaft length L (mm)
    80
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Opposite side dimensions(mm)
    2.72
  • Overall Length(mm)
    155
  • Shaft Diameter(mm)
    3
  • JAN Code
    4907587062086
  • Tip Size (Torx)
    T10H
  • Handle diameter(mm)
    17
  • Description of Contents
    5400TX T10H×80
80
3.26
177
3.5
4907587062093
8 Day(s)
SGD 11.54

Part Number : 5400TXT15H80
Days to Ship 8 Day(s)
Standard Unit Price SGD 11.54

Specificationtitle

  • Tip standards
    Torx
  • Shaft length L (mm)
    80
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Opposite side dimensions(mm)
    3.26
  • Overall Length(mm)
    177
  • Shaft Diameter(mm)
    3.5
  • JAN Code
    4907587062093
  • Tip Size (Torx)
    T15H
  • Handle diameter(mm)
    28
  • Description of Contents
    5400TX T15H×80
120
3.84
217
4
4907587062109
9 Day(s)
SGD 12.62

Part Number : 5400TXT20H120
Days to Ship 9 Day(s)
Standard Unit Price SGD 12.62

Specificationtitle

  • Tip standards
    Torx
  • Shaft length L (mm)
    120
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Opposite side dimensions(mm)
    3.84
  • Overall Length(mm)
    217
  • Shaft Diameter(mm)
    4
  • JAN Code
    4907587062109
  • Tip Size (Torx)
    T20H
  • Handle diameter(mm)
    28
  • Description of Contents
    5400TX T20H×120
120
4.4
224
5
4907587062116
9 Day(s)
SGD 13.16

Part Number : 5400TXT25H120
Days to Ship 9 Day(s)
Standard Unit Price SGD 13.16

Specificationtitle

  • Tip standards
    Torx
  • Shaft length L (mm)
    120
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Opposite side dimensions(mm)
    4.4
  • Overall Length(mm)
    224
  • Shaft Diameter(mm)
    5
  • JAN Code
    4907587062116
  • Tip Size (Torx)
    T25H
  • Handle diameter(mm)
    31.8
  • Description of Contents
    5400TX T25H×120
120
4.96
224
5
4907587062123
9 Day(s)
SGD 15.33

Part Number : 5400TXT27H120
Days to Ship 9 Day(s)
Standard Unit Price SGD 15.33

Specificationtitle

  • Tip standards
    Torx
  • Shaft length L (mm)
    120
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Opposite side dimensions(mm)
    4.96
  • Overall Length(mm)
    224
  • Shaft Diameter(mm)
    5
  • JAN Code
    4907587062123
  • Tip Size (Torx)
    T27H
  • Handle diameter(mm)
    31.8
  • Description of Contents
    5400TX T27H×120
120
5.49
235
6
4907587062130
8 Day(s)
SGD 12.40

Part Number : 5400TXT30H120
Days to Ship 8 Day(s)
Standard Unit Price SGD 12.40

Specificationtitle

  • Tip standards
    Torx
  • Shaft length L (mm)
    120
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Opposite side dimensions(mm)
    5.49
  • Overall Length(mm)
    235
  • Shaft Diameter(mm)
    6
  • JAN Code
    4907587062130
  • Tip Size (Torx)
    T30H
  • Handle diameter(mm)
    35.6
  • Description of Contents
    5400TX T30H×120
120
6.6
235
7
4907587062147
9 Day(s)
SGD 18.20

Part Number : 5400TXT40H120
Days to Ship 9 Day(s)
Standard Unit Price SGD 18.20

Specificationtitle

  • Tip standards
    Torx
  • Shaft length L (mm)
    120
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Opposite side dimensions(mm)
    6.6
  • Overall Length(mm)
    235
  • Shaft Diameter(mm)
    7
  • JAN Code
    4907587062147
  • Tip Size (Torx)
    T40H
  • Handle diameter(mm)
    35.6
  • Description of Contents
    5400TX T40H×120
80
1.37
155
2.5
4907587062031
9 Day(s)
SGD 10.63

Part Number : 5400TXT580
Days to Ship 9 Day(s)
Standard Unit Price SGD 10.63

Specificationtitle

  • Tip standards
    Torx
  • Shaft length L (mm)
    80
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Opposite side dimensions(mm)
    1.37
  • Overall Length(mm)
    155
  • Shaft Diameter(mm)
    2.5
  • JAN Code
    4907587062031
  • Tip Size (Torx)
    T5
  • Handle diameter(mm)
    17
  • Description of Contents
    5400TX T5×80
80
1.65
155
2.5
4907587062048
9 Day(s)
SGD 10.63

Part Number : 5400TXT680
Days to Ship 9 Day(s)
Standard Unit Price SGD 10.63

Specificationtitle

  • Tip standards
    Torx
  • Shaft length L (mm)
    80
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Opposite side dimensions(mm)
    1.65
  • Overall Length(mm)
    155
  • Shaft Diameter(mm)
    2.5
  • JAN Code
    4907587062048
  • Tip Size (Torx)
    T6
  • Handle diameter(mm)
    17
  • Description of Contents
    5400TX T6×80

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)