(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Crystalline Screwdriver (Long-Shaft Type) No. 6300

Click this image to zoom it.

Move the mouse over the image to zoom

Crystalline Screwdriver (Long-Shaft Type) No. 6300

Standard Unit Price:
SGD 6.90-
Days to Ship :
8 Day(s)

A long-shaft screwdriver which is also convenient for tightening screws in deep places.
[Features]
· The grip is made of plant-derived crystalline that's eco-friendly and resistant to oil and chemicals.
· Color-coded by Phillips or flathead.
· Cellulose acetate resin is used.
[Applications]
· Tightening screws in deep places.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Details

Catalog

Japanese Only

Part Number
Tip standards

Refine by

  • Phillips (+)
  • Flathead (-)
  • Clear
Tip size / Phillips (+)

Refine by

  • No.1
  • Clear
Tip size / flathead (-) blade width (mm) B1

Refine by

  • 5
  • Clear
Shaft length L (mm)

Refine by

  • 150
  • 200
  • 250
  • Clear
Tip size / flathead (-) blade thickness (mm) B2

Refine by

  • 0.7
  • Clear
JAN Code

Refine by

  • 4907587072320
  • 4907587072337
  • 4907587072344
  • 4907587072368
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Phillips (+)
No.1
-
150
-
4907587072344
8 Day(s)
SGD 6.90

Part Number : 63001150
Days to Ship 8 Day(s)
Standard Unit Price SGD 6.90

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.1
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    -
  • JAN Code
    4907587072344
Phillips (+)
No.1
-
250
-
4907587072368
8 Day(s)
SGD 7.60

Part Number : 63001250
Days to Ship 8 Day(s)
Standard Unit Price SGD 7.60

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.1
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Shaft length L (mm)
    250
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    -
  • JAN Code
    4907587072368
Flathead (-)
-
5
200
0.7
4907587072320
8 Day(s)
SGD 6.90

Part Number : 63005200
Days to Ship 8 Day(s)
Standard Unit Price SGD 6.90

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / Phillips (+)
    -
  • Tip size / flathead (-) blade width (mm) B1
    5
  • Shaft length L (mm)
    200
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.7
  • JAN Code
    4907587072320
Flathead (-)
-
5
250
0.7
4907587072337
8 Day(s)
SGD 7.60

Part Number : 63005250
Days to Ship 8 Day(s)
Standard Unit Price SGD 7.60

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / Phillips (+)
    -
  • Tip size / flathead (-) blade width (mm) B1
    5
  • Shaft length L (mm)
    250
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.7
  • JAN Code
    4907587072337

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Color-coded with a colorful crystalline handle pattern with y u.

Specification

●Blade Edge:u5
●SPQ(piece):12
●Whole Quenching 
●Blade Edge: With magnet

Materials

●Shaft: Chrome Vanadium Steel
●Grip: Cellulose Acetate Resin

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)